39.2 x 35.6 x 69.3 17.4x15.8x 30.88.7 x 7.9 x15.4 yellow 62.6 x 56.7 x 110.3 27.8x 25.2 x 49 13.9 x 12.6 x 24.5 green 48.6 x 44.6 x 86 21.6 x 19.8x 38.2 10.8x 9.9 x 19.1 amber 48.6 x 44.6 x 86 21 [...] 48.6 x 43.2 x 83.7 21.6 x 19.2 x 37.2 10.8x 9.6 x 18.6 yellow 78.3 x 58.1x 133.2 34.8x 25.8x 59.2 17.4x 12.9 x 29.6 amber 60.8x 53.6 x 104 27 x 23.8x 46.2 13.5 x 11.9 x 23.1 blue 39.6 x 34.7 x 67 [...] 67.1 17.6 x15.4x 29.88.8x 7.7 x 14.9 clear 84.6 x 74.7 x 144.5 37.6 x 33.2 x 64.2 18.8x 16.6 x 32.1 To display other values click the CLEAR SELECTION field. Now select the desired lens colors or alarm
red 26.1x 9.9 x 12.6 11.6 x4.4x 5.6 5.8x 2.2 x 2.8 yellow 32.4x 14 x 14.4 14.4x 6.2 x 6.4 7.2 x 3.1x 3.2 green 27 x 9.9 x 9.9 12 x4.4x4.4 6 x 2.2 x 2.2 amber 25.2 x 9.5 x 9 11.2 x4.2 x4 5.6 x [...] red 16.2 x 13.1x 12.6 7.2 x 5.8x 5.6 3.6 x 2.9 x 2.8 yellow 22.5 x 17.6 x 18 10x 7.8x8 5 x 3.9 x4 green 16.2 x 12.6 x 12.6 7.2 x 5.6 x 5.6 3.6 x 2.8x 2.8 blue 9 x 6.8x 9 4x 3 x4 2 x1.5x 2 white [...] approved NEMA 4/4X brightness adjustable connector (optionally) Size of acoustical coverage (AxBxC in meter) 80 dB (A) 85dB (A) 90 dB (A) 16 x 13.8x 16 9 x 7.8x 9 5.1x4.4x 5.1 Coverage area with
40.5 x 26.6 x 31.5 18 x 11.8x 14 9 x 5.9 x 7 yellow 36 x 41 x 42.3 16 x 18.2 x 18.88x 9.1x 9.4 green 39.6 x 26.1x 32.4 17.6 x 11.6 x 14.48.8x 5.8x 7.2 amber 36 x 24.8x 29.7 16 x 11 x 13.2 8 x 5 [...] EurAsian Conformity connector (optionally) Size of acoustical coverage (AxBxC in meter) 80 dB (A) 85dB (A) 90 dB (A) 14.1x 18.1x 14.1 7.9 x10.2 x 7.9 4.4x 5.7 x4.4 Coverage area with DIN tone and required [...] 5.5 x 6.6 blue 18 x 11.3 x 13.5 8x 5 x 6 4x 2.5 x 3 clear 38.7 x 43.2 x 44.1 17.2 x 19.2 x 19.6 8.6 x 9.6 x 9.8 To display other values click the CLEAR SELECTION field. Now select the desired lens colors
48.6 x 43.2 x 83.7 21.6 x 19.2 x 37.2 10.8x 9.6 x 18.6 yellow 78.3 x 58.1x 133.2 34.8x 25.8x 59.2 17.4x 12.9 x 29.6 amber 60.8x 53.6 x 104 27 x 23.8x 46.2 13.5 x 11.9 x 23.1 blue 39.6 x 34.7 x 67 [...] 67.1 17.6 x15.4x 29.88.8x 7.7 x 14.9 clear 84.6 x 74.7 x 144.5 37.6 x 33.2 x 64.2 18.8x 16.6 x 32.1 To display other values click the CLEAR SELECTION field. Now select the desired lens colors or alarm [...] the signaling range. Any planning based on insufficient performance data leads to great risks, not only financially but also in terms of danger to life! PAX-20-15 – Size of visual coverage (AxBx C in
green 27 x 9.9 x 9.9 12 x4.4x4.4 6 x 2.2 x 2.2 amber 25.2 x 9.5 x 9 11.2 x4.2 x4 5.6 x 2.1x 2 blue 10.8x4.5 x 9 4.8x 2 x4 2.4x1x 2 clear 35.1x 14.9 x 14.2 15.6 x 6.6 x 6.4 7.8x 3.3 x 3.2 To [...] y) Size of visual coverage (AxBxC in meter) single colour LED Indicate Warning Alert red 26.1x 9.9 x 12.6 11.6 x4.4x 5.6 5.8x 2.2 x 2.8 yellow 32.4x 14 x 14.4 14.4x 6.2 x 6.4 7.2 x 3.1x 3.2 [...] mainly for a quick orientation. For an individual and precise interpretation please use PfannenbergSizingSoftware (PSS) . Size of acoustical coverage (AxBxC in meter) 80 dB (A) 85dB (A) 90 dB (A) 16 x
green 27 x 9.9 x 9.9 12 x4.4x4.4 6 x 2.2 x 2.2 amber 25.2 x 9.5 x 9 11.2 x4.2 x4 5.6 x 2.1x 2 blue 10.8x4.5 x 9 4.8x 2 x4 2.4x1x 2 clear 35.1x 14.9 x 14.2 15.6 x 6.6 x 6.4 7.8x 3.3 x 3.2 To [...] red 16.2 x 13.1x 12.6 7.2 x 5.8x 5.6 3.6 x 2.9 x 2.8 yellow 22.5 x 17.6 x 18 10x 7.8x8 5 x 3.9 x4 green 16.2 x 12.6 x 12.6 7.2 x 5.6 x 5.6 3.6 x 2.8x 2.8 blue 9 x 6.8x 9 4x 3 x4 2 x1.5x 2 white [...] y) Size of visual coverage (AxBxC in meter) single colour LED Indicate Warning Alert red 26.1x 9.9 x 12.6 11.6 x4.4x 5.6 5.8x 2.2 x 2.8 yellow 32.4x 14 x 14.4 14.4x 6.2 x 6.4 7.2 x 3.1x 3.2