precise interpretation please use PfannenbergSizingSoftware (PSS) . PA 20 – HO – Size of acoustical coverage (A x B x C in meter) 80 dB (A) 85 dB (A) 90 dB (A) 85.6 x 97.7 x 85.6 48.1 x 55 x 48.1 27.1 x 30 [...] MED option (optionally) PA 20 – LO – Size of acoustical coverage (A x B x C in meter) 80 dB (A) 85 dB (A) 90 dB (A) 68 x 77.6 x 68 38.2 x 43.7 x 38.2 21.5 x 24.5 x 21.5 Coverage area with DIN tone and required [...] PA 20 PATROL sounders 122 dB(A) Make a Product Inquiry PSS SizingSoftware PATROL – the new generation of sounders. Three dimensional innovation; safe; an incorrect installation is virtually impossible
PA X-1-05 – Size of visual coverage (A x B x C in meter) Indicate Warning Alert red 14 x 22.1 x 25.2 6.2 x 9.8 x 11.2 3.1 x 4.9 x 5.6 yellow 29.3 x 27.5 x 36 13 x 12.2 x 16 6.5 x 6.1 x 8 amber 22.5 x 26 [...] 26.1 x 34.2 10 x 11.6 x 15.2 5 x 5.8 x 7.6 clear 18.5 x 31.5 x 49.5 8.2 x 14 x 22 4.1 x 7 x 11 To display other values click the CLEAR SELECTION field. Now select the desired lens colors or alarm levels [...] PA X 1-05 PATROL flashing sounders max. 105 dB(A) / 5 J Make a Product Inquiry PSS SizingSoftware PATROL – the new generation of sounder/flashing light combinations. Three dimensional innovation; safe;