34.2 x 18 x 38.7 15.2 x 8 x 17.2 7.6 x 4 x 8.6 yellow 48.6 x 24.8 x 52.2 21.6 x 11 x 23.2 10.8 x5.5x 11.6 amber 40.5x 20.7x 43.2 18 x9.2 x 19.2 9x 4.6 x9.6 clear 56.7x 28.8 x 61.2 25.2 x 12.8 x [...] 085507030_Rev01_Mar24_PYX-M.pdf pdf 29 KB Download Quick Guide PYX-M(A)/ -L (A) pdf 560 KB Download MANUAL PYX-M(A)-05/ -10 pdf 2.6 MB Download Description Language Type Size Download Product sheet [...] @ 1 Hz 60 mA 110 mA AC: 600 mA DC: 280 mA @ 24 V Further technical details can be found in the download section on this page. Description Type Size Conformity_CE_085506677_Rev06_Mar24_PYX-M.pdf pdf 40
certified according to both the new standard and VdS: The flashinglightPYX-S-05 , PYX-M-05 , PYX-M-10 and the combined visual-audible device PA X 1-05 are available in the standardised lens colours red and [...] Language Type Size Download Support for Planning PYX-S & PA X 1-05 clear English pdf 1.3 MB Download Support for planning PYX-M-05 (SSM) English pdf 840 KB Download Support for planning PYX-M-10 (SSM) English [...] planning company Award Flashing sounders PA X from the PATROL series had been honoured with the red dot award: product design 2013. EN 54-23 certified products PYX-S-05PYX-M-05 PA X-1-05 Description Language
yellow 48.6 x 24.8 x 52.2 21.6 x 11 x 23.2 10.8 x5.5x 11.6 amber 40.5x 20.7x 43.2 18 x9.2 x 19.2 9x 4.6 x9.6 clear 56.7x 28.8 x 61.2 25.2 x 12.8 x 27.2 12.6 x 6.4 x 13.6 To display other values click [...] housing NEMA 4/4X operating temperatur warranty UL approved EurAsian Conformity Size of visual coverage (Ax B xC in meter) Indicate Warning Alert red 34.2 x 18 x 38.7 15.2 x 8 x 17.2 7.6 x 4 x 8.6 yellow [...] Description Type Size Conformity_CE_085506677_Rev06_Mar24_PYX-M.pdf pdf 40 KB Download Conformity_UKCA_085507030_Rev01_Mar24_PYX-M.pdf pdf 29 KB Download Quick Guide PYX-M(A)/ -L (A) pdf 560 KB Download
5x 8.5 amber 34.2 x 26.1 x 36 15.2 x 11.6 x 16 7.6 x5.8 x 8 blue 25.2 x 21.5x 28 11.2 x9.6 x 12.4 5.6 x 4.8 x 6.2 clear 45.9x 39.2 x50.9 20.4 x 17.4 x 22.6 10.2 x 8.7x 11.3 To display other values [...] xC in meter) Indicate Warning Alert red 25.2 x 22.1 x 27.5 11.2 x9.8 x 12.2 5.6 x 4.9x 6.1 yellow 36 x 27.5x 48.2 16 x 12.2 x 21.4 8 x 6.1 x 10.7 green 34.4 x 29.4 x 38.1 15.3 x 13.1 x 17 7.7x 6.5 [...] 170 mA 300 mA 600 mA Description Type SizePYX-S-05 115 AC RD 7035 pdf 39 KB Download PYX-S-05 115 AC RD 7035 pdf 29 KB Download Quick Guide PYX-S-05 pdf 400 KB Download MANUAL PYX-S-05 pdf 1.7 MB Download
red 50.4 x 31.5x 63 22.4 x 14 x 28 11.2 x7x 14 yellow 69.3 x 38.7x 87.3 30.8 x 17.2 x 38.8 15.4 x 8.6 x 19.4 green 61.2 x 33.8 x 76.5 27.2 x 15 x 34 13.6 x7.5x 17 amber 57.6 x 32 x 72 25.6 x 14.2 [...] 2 x 32 12.8 x7.1 x 16 blue 45 x 24.8 x 55.8 20 x 11 x 24.8 10 x5.5x 12.4 clear 81 x 45 x 101.7 36 x 20 x 45.2 18 x 10 x 22.6 To display other values click the CLEAR SELECTION field. Now select the desired [...] Description Type Size Conformity_CE_085506677_Rev06_Mar24_PYX-M.pdf pdf 40 KB Download Conformity_UKCA_085507030_Rev01_Mar24_PYX-M.pdf pdf 29 KB Download Quick Guide PYX-M(A)/ -L (A) pdf 560 KB Download
29.2 x 18.4 x 36.4 14.6 x9.2 x 18.2 yellow 100.8 x 66.2 x 105.8 44.8 x 29.4 x47 22.4 x 14.7x 23.5 green 81.9x 53.6 x 85.5 36.4 x 23.8 x 38 18.2 x 11.9x 19 amber 80.1 x 52.2 x 84.2 35.6 x 23.2 x 37.4 [...] 4 17.8 x 11.6 x 18.7 blue 52.2 x 34.7x 55.4 23.2 x 15.4 x 24.6 11.6 x7.7x 12.3 clear 108.9x 71.6 x 116.6 48.4 x 31.8 x 51.8 24.2 x 15.9x 25.9 To display other values click the CLEAR SELECTION field [...] Conformity_UKCA_085507031_Rev01_Mar24_PYX-L(A)-15.pdf pdf 28 KB Download Quick Guide PYX-M(A)/ -L (A) pdf 560 KB Download MANUAL PYX-L(A)-15 pdf 2.6 MB Download MANUAL PYX-L-15-CPR pdf 1.6 MB Download Description
PA X-1-05 – Size of visual coverage (Ax B xC in meter) Indicate Warning Alert red 14 x 22.1 x 25.2 6.2 x9.8 x 11.2 3.1 x 4.9x5.6 yellow 29.3 x 27.5x 36 13 x 12.2 x 16 6.5x 6.1 x 8 amber 22.5 x 26 [...] 26.1 x 34.2 10 x 11.6 x 15.2 5x5.8 x7.6 clear 18.5x 31.5x 49.5 8.2 x 14 x 22 4.1 x7x 11 To display other values click the CLEAR SELECTION field. Now select the desired lens colors or alarm levels [...] PA X 1-05 PATROL flashing sounders max. 105 dB(A) / 5 J Make a Product Inquiry PSS SizingSoftware PATROL – the new generation of sounder/flashinglight combinations. Three dimensional innovation; safe;
43.7x 37.4 x 67.5 19.4 x 16.6 x 30 9.7x 8.3 x 15 yellow 65.7x 56.7x 102.6 29.2 x 25.2 x 45.6 14.6 x 12.6 x 22.8 amber 47.7x 45.5x 81.9 21.2 x 20.2 x 36.4 10.6 x 10.1 x 18.2 blue 30.2 x 26.6 x 48 [...] (optionally) PA X-5-05 – Size of visual coverage (Ax B xC in meter) Indicate Warning Alert red 27.5x 23 x 41 12.2 x 10.2 x 18.2 6.1 x5.1 x9.1 yellow 42.8 x 35.1 x 63.5 19 x 15.6 x 28.2 9.5x7.8 x 14.1 amber [...] amber 33.3 x 27.5x 49.5 14.8 x 12.2 x 22 7.4 x 6.1 x 11 blue 22.1 x 18.5x 32.99.8 x 8.2 x 14.6 4.9x 4.1 x7.3 clear 44.1 x 37.4 x 67.5 19.6 x 16.6 x 30 9.8 x 8.3 x 15 To display other values click the
69.3 x 38.7x 87.3 30.8 x 17.2 x 38.8 15.4 x 8.6 x 19.4 green 61.2 x 33.8 x 76.5 27.2 x 15 x 34 13.6 x7.5x 17 amber 57.6 x 32 x 72 25.6 x 14.2 x 32 12.8 x7.1 x 16 blue 45 x 24.8 x 55.8 20 x 11 x 24.8 [...] housing NEMA 4/4X operating temperatur warranty EurAsian Conformity UL approved Size of visual coverage (Ax B xC in meter) Indicate Warning Alert red 50.4 x 31.5x 63 22.4 x 14 x 28 11.2 x7x 14 yellow 69 [...] Description Type Size Conformity_CE_085506677_Rev06_Mar24_PYX-M.pdf pdf 40 KB Download Conformity_UKCA_085507030_Rev01_Mar24_PYX-M.pdf pdf 29 KB Download Quick Guide PYX-M(A)/ -L (A) pdf 560 KB Download
81.9x 53.6 x 85.5 36.4 x 23.8 x 38 18.2 x 11.9x 19 amber 80.1 x 52.2 x 84.2 35.6 x 23.2 x 37.4 17.8 x 11.6 x 18.7 blue 52.2 x 34.7x 55.4 23.2 x 15.4 x 24.6 11.6 x7.7x 12.3 clear 108.9x 71.6 x 116 [...] warranty Size of visual coverage (Ax B xC in meter) Indicate Warning Alert red 65.7x 41.4 x 81.9 29.2 x 18.4 x 36.4 14.6 x9.2 x 18.2 yellow 100.8 x 66.2 x 105.8 44.8 x 29.4 x47 22.4 x 14.7x 23.5 green [...] Rev04_Mar24_PYX-L(A)-15.pdf pdf 40 KB Download Conformity_UKCA_085507031_Rev01_Mar24_PYX-L(A)-15.pdf pdf 28 KB Download Quick Guide PYX-M(A)/ -L (A) pdf 560 KB Download MANUAL PYX-L(A)-15 pdf 2.6 MB