DTI/DTS6801 Green Series coolingunits 4000W Make a Product Inquiry PSS SizingSoftware DTI: for partially recessed mounting of the coolingunit in the door or side DTS: for outer mounting of the cooling [...] EurAsian Conformity Data DTI 6801 DTS 6801 Rated voltage ¹ ±10 % AC 50/60 Hz 400 V 3~ Cooling capacity according to EN 14511 A35/A35 4000 W A35/A50 3150 W Ambient temperature +10 … +55 °C / +50 … +131 °F Degrees [...] partially recessed mounting (DTI) sidemounting (DTS) protection system large distance in /out cut-out like A/A | A/W units tool-less mounting (DTI) tool-less filter mat changing service friendly UL listed