every unit covers a wide power range. This leads to a small type diversity and correspondingly to a large design safety. (1) DTI 6X1E with a performance range of 1,000–2,800 W. (2) DTI 6X2E with a performance [...] DTI/DTS6X2ECoolingunits 2000–4500 W Make a Product Inquiry PSS SizingSoftware DTI: for partially recessed mounting in the door or side DTS: for outer mounting on the door or side thanks to highly efficient [...] A35/A20 4800 W Cooling capacity according to EN 14511 A35/A35 4500 W A35/A50 3100 W Starting current soft start Ambient temperature +15 … +55 °C / +59 … +131 °F Degrees of protection according to EN 60529 IP
DTI/DTS6X1ECoolingunits 1000–2800 W Make a Product Inquiry PSS SizingSoftware DTI: for partially recessed mounting in the door or side DTS: for outer mounting on the door or side thanks to highly efficient [...] every unit covers a wide power range. This leads to a small type diversity and correspondingly to a large design safety. (1) DTI 6X1E with a performance range of 1,000–2,800 W. (2) DTI 6X2E with a performance [...] % 400 / 460 V ±10 % Cooling capacity A35/A20 3300 W Cooling capacity according to EN 14511 A35/A35 2800 W A35/A50 2100 W Starting current soft start Ambient temperature +15 … +55 °C / +59 … +131 °F Degrees
DTI/DTS 6201 Green Series coolingunits 1150W Make a Product Inquiry PSS SizingSoftware DTI: for partially recessed mounting of the coolingunit in the door or side DTS: for outer mounting of the cooling [...] Conformity Data DTI 6201 DTS 6201 Rated voltage ¹ ±10 % AC 50/60 Hz 400 V 2~ 230 V 400 V 2~ 230 V Cooling capacity according to EN 14511 A35/A35 1150 W A35/A50 750 W Ambient temperature +10 … +55 °C / +50 … [...] partially recessed mounting (DTI) sidemounting (DTS) protection system large distance in /out cut-out like A/A | A/W units tool-less mounting (DTI) tool-less filter mat changing service friendly UL listed
DTI/DTS 6301 Green Series coolingunits 1550W Make a Product Inquiry PSS SizingSoftware DTI: for partially recessed mounting of the coolingunit in the door or side DTS: for outer mounting of the cooling [...] Conformity Data DTI 6301 DTS 6301 Rated voltage ¹ ±10 % AC 50/60 Hz 400 V 2~ 230 V 400 V 2~ 230 V Cooling capacity according to EN 14511 A35/A35 1550 W A35/A50 1200 W Ambient temperature +10 … +55 °C / +50 [...] partially recessed mounting (DTI) sidemounting (DTS) protection system large distance in /out cut-out like A/A | A/W units tool-less mounting (DTI) tool-less filter mat changing service friendly UL listed
DTI/DTS 6401 Green Series coolingunits 2000W Make a Product Inquiry PSS SizingSoftware DTI: for partially recessed mounting of the coolingunit in the door or side DTS: for outer mounting of the cooling [...] partially recessed mounting (DTI) sidemounting (DTS) protection system large distance in /out cut-out like A/A | A/W units tool-less mounting (DTI) tool-less filter mat changing service friendly UL listed [...] Conformity Data DTI 6401 DTS 6401 Rated voltage ¹ ±10 % AC 50/60 Hz 400 V 3~ 230 V 400 V 3~ 230 V Cooling capacity according to EN 14511 A35/A35 2000 W A35/A50 1500 W Ambient temperature +10 … +55 °C / +50
DTI/DTS 6501 Green Series coolingunits 2500W Make a Product Inquiry PSS SizingSoftware DTI: for partially recessed mounting of the coolingunit in the door or side DTS: for outer mounting of the cooling [...] partially recessed mounting (DTI) sidemounting (DTS) protection system large distance in /out cut-out like A/A | A/W units tool-less mounting (DTI) tool-less filter mat changing service friendly UL listed [...] EurAsian Conformity Data DTI 6501 DTS 6501 Rated voltage ¹ ±10 % AC 50/60 Hz 400 V 3~ Cooling capacity according to EN 14511 A35/A35 2500 W A35/A50 1800 W Ambient temperature +10 … +55 °C / +50 … +131 °F Degrees
DTI/DTS 6801 Green Series coolingunits 4000W Make a Product Inquiry PSS SizingSoftware DTI: for partially recessed mounting of the coolingunit in the door or side DTS: for outer mounting of the cooling [...] partially recessed mounting (DTI) sidemounting (DTS) protection system large distance in /out cut-out like A/A | A/W units tool-less mounting (DTI) tool-less filter mat changing service friendly UL listed [...] EurAsian Conformity Data DTI 6801 DTS 6801 Rated voltage ¹ ±10 % AC 50/60 Hz 400 V 3~ Cooling capacity according to EN 14511 A35/A35 4000 W A35/A50 3150 W Ambient temperature +10 … +55 °C / +50 … +131 °F Degrees