DTI/DTS6X1ECoolingunits 1000–2800 W Make a Product Inquiry PSS SizingSoftware DTI: for partially recessed mounting in the door or side DTS: for outer mounting on the door or side thanks to highly efficient [...] Conformity DTx 6XxE pdf 53 KB Download Op. instr. DTx 6X1E 400V pdf 82 MB Download Op. instr. DTx 6X1E 230V pdf 66 MB Download Short operat. instruction pdf 1.0 MB Download Description Language Type Size Download [...] 460 V ±10 % Cooling capacity A35/A20 3300 W Cooling capacity according to EN 14511 A35/A35 2800 W A35/A50 2100 W Starting current soft start Ambient temperature +15 … +55 °C / +59 … +131 °F Degrees of
DTI/DTS 6201 Green Series coolingunits 1150W Make a Product Inquiry PSS SizingSoftware DTI: for partially recessed mounting of the coolingunit in the door or side DTS: for outer mounting of the cooling [...] partially recessed mounting (DTI) sidemounting (DTS) protection system large distance in /out cut-out like A/A | A/W units tool-less mounting (DTI) tool-less filter mat changing service friendly UL listed [...] Conformity Data DTI 6201 DTS 6201 Rated voltage ¹ ±10 % AC 50/60 Hz 400 V 2~ 230 V 400 V 2~ 230 V Cooling capacity according to EN 14511 A35/A35 1150 W A35/A50 750 W Ambient temperature +10 … +55 °C / +50 …
DTI/DTS 6301 Green Series coolingunits 1550W Make a Product Inquiry PSS SizingSoftware DTI: for partially recessed mounting of the coolingunit in the door or side DTS: for outer mounting of the cooling [...] partially recessed mounting (DTI) sidemounting (DTS) protection system large distance in /out cut-out like A/A | A/W units tool-less mounting (DTI) tool-less filter mat changing service friendly UL listed [...] Conformity Data DTI 6301 DTS 6301 Rated voltage ¹ ±10 % AC 50/60 Hz 400 V 2~ 230 V 400 V 2~ 230 V Cooling capacity according to EN 14511 A35/A35 1550 W A35/A50 1200 W Ambient temperature +10 … +55 °C / +50
DTI/DTS 6401 Green Series coolingunits 2000W Make a Product Inquiry PSS SizingSoftware DTI: for partially recessed mounting of the coolingunit in the door or side DTS: for outer mounting of the cooling [...] partially recessed mounting (DTI) sidemounting (DTS) protection system large distance in /out cut-out like A/A | A/W units tool-less mounting (DTI) tool-less filter mat changing service friendly UL listed [...] Conformity Data DTI 6401 DTS 6401 Rated voltage ¹ ±10 % AC 50/60 Hz 400 V 3~ 230 V 400 V 3~ 230 V Cooling capacity according to EN 14511 A35/A35 2000 W A35/A50 1500 W Ambient temperature +10 … +55 °C / +50
DTI/DTS 6501 Green Series coolingunits 2500W Make a Product Inquiry PSS SizingSoftware DTI: for partially recessed mounting of the coolingunit in the door or side DTS: for outer mounting of the cooling [...] partially recessed mounting (DTI) sidemounting (DTS) protection system large distance in /out cut-out like A/A | A/W units tool-less mounting (DTI) tool-less filter mat changing service friendly UL listed [...] Conformity Data DTI 6501 DTS 6501 Rated voltage ¹ ±10 % AC 50/60 Hz 400 V 3~ Cooling capacity according to EN 14511 A35/A35 2500 W A35/A50 1800 W Ambient temperature +10 … +55 °C / +50 … +131 °F Degrees of