PFA30.000EMCExhaustfilter Make a Product Inquiry PSS SizingSoftware same design as the PF series filterfans snap fastener developed and patented by Pfannenberg door mounting without screws in accordance [...] Description Type Size Conformity PF/PFA4th Gen. pdf 47 KB Download PFA30000 55 UV 7035 EMC pdf 32 KB Download Manual PF/PFA1x.000 - 6x.000 pdf 2.2 MB Download Supplem. PFx spare filter mat pdf 470 KB [...] Canada and US DataPFA30.000EMC Cut-out 178 x 178 mm Degrees of protection according to EN 60529 / UL 50 IP 54 NEMA type 12 – standard filter IP 55 NEMA type 12 – fluted filterFilter mat quality class