DS 5/10 3G/3D ATEX

Sirene 108 dB(A) / 114 dB(A)

Gas and dust protection

  • the industrial sounder for tough applications. Proven 100,000 times over in shipping. ‘When nothing else works, this still does!‘ ‘Heavy duty’ but still light!
  • for use as an acoustic alarm in potentially explosive workplaces of category 3G (Zone 2) and 3D (Zone 22)
  • category for gas and dust protection
  • IP 67 for safe operation under extreme environmental conditions
  • individual selection of 32 different tones

optionally:

  • 4-stage external tone selection (options: TAS, TAV)
  • all tones can be individually combined with one another when externally controlled (programming function, tone 32)

protection system

operating temperatur

acoustic penetration

warranty

EN 54-3 certified

Verband der Sachversicherer

(optionally)

Technical data

Electrical dataDS 5 3G/3D
Rated voltage230 V AC115 V AC24 V AC&sup124 V DC12 V DC
Rated frequency50/60 Hz50/60 Hz50/60 Hz
Operating range195–253 V95–127 V19–29 V19–29 V10–15 V
Nominal current consumption0.03 A0.06 A0.28 A0.28 A0.28 A
Electrical dataDS 10 3G/3D
Rated voltage230 V AC115 V AC24 V AC24 V DC12 V DC
Rated frequency50/60 Hz50/60 Hz50/60 Hz
Operating range195–253 V95–127 V19–29 V19–29 V10–15 V
Nominal current consumption0.06 A0.12 A0.42 A0.42 A0.30 A

1 temperature class T3

Further technical details can be found in the Download section on this page.

Downloads

Description Type Size
Conformity DS -3G/3D pdf 47 KB Download
Conformity_UKCA_085507014_Rev01_Mar24_DS5_DS10_3G_3D.pdf pdf 34 KB Download
Manual DS5/DS10 pdf 4.6 MB Download
Description Language Type Size Download

Product Sheet

  • English
pdf 1.5 MB Download

3D-Model (IGS)

  • English
zip 230 KB Download

3D-Model (SAT)

  • English
zip 160 KB Download

3D-Model (STEP)

  • English
zip 150 KB Download

EN 54-3 Certificate

  • German
  • English
pdf 2.3 MB Download

Declaration of performance DS 10

  • German
  • English
pdf 93 KB Download

Declaration of performance DS 5

  • German
  • English
pdf 95 KB Download

Type Approval Certificate DNV

  • English
pdf 130 KB Download

Type Examination Certificate

  • German
  • English
pdf 1.8 MB Download

VdS Approval

  • English
pdf 630 KB Download

MultiCAD-Data

Ordering details

Ordering detailsDS 5 3G/3D
VersionRated voltage230 V AC115 V AC24 V DC
StandardArticle number231061000072310615000723106800007
TASArticle number231061001552310615015523106800155
Ordering detailsDS 10 3G/3D
VersionRated voltage230 V AC115 V AC24 V DC
StandardArticle number231111000072311115000723111800007
TASArticle number231111001552311115015523111800155

To make the order process easy for you and to ensure a secure delivery, please see the information on the final article numbers.

Article numbers for products with other voltages and options on request.

Options / Accessories

Audio Samples

DS sounders

Audio-Number Description Graphic Audio Sample

2 : EN54-3

Sawtooth, DIN tone 33404-3 Germany (emergency signal), PFEER PTAP

15

Slow whoop, evacuation alarm Netherlands NEN 2575

23

Siren

24

Siren

26

Siren (industrial alarm Germany - Hoechst -)

31

Sweeping France NF C 48-265

36

Sweeping

45

Sweeping

54

Continuous tone, Finland (all-clear signal)

55

Continuous tone, PFEER gasalarm

57 w. EN54-3

Continuous tone, UK BS 5839-1

60

Continuous tone

63

Continuous tone

67

Continuous tone, Germany KTA 3901 (all-clear signal)

88

Interrupted tone

90

Interrupted tone

92

Interrupted tone

93

Interrupted tone (fast), horn

97

Interrupted tone

98

Interrupted tone, Sweden SS 031711 (emergency signal)

100

Interrupted tone, industrial alarm Germany

108

Interrupted tone

112

Interrupted tone, ISO 8201 (emergency evacuation signal)

116

Interrupted tone, IMO (leave ship)

117

Interrupted tone, IMO SOLAS lll/50 + SOLAS lll/6.4 (general alarm)

125

Alternating tone

127

Alternating tone

128 : EN54-3

Alternating tone

131

Alternating tone, UK BS 5839-1 (fire alarm, railway crossing)

142

Alternating tone

146

Alternating tone, France NFS 32-001 (fire alarm)

Product Benefits

  1. 1

    Die-cast aluminium housing

    Resistant to UV light, seawater, and many chemicals. Sturdy construction resists vandalism to ensure a high degree of functional safety.

  2. 2

    Selectable audible notification

    Choice of 32 unique alarm tones with three stages of tone control for distinctive signalling of specific events.

  3. 3

    Choice of output levels

    Versions for 105 dB(A) and 110 dB(A) sound pressure levels to suit a variety of signal coverage needs.

  4. 4

    Strong, metal mounting lugs

    Ensures a safe and secure installation onto many types of surfaces.

  5. 5

    SIL conforming versions

    Versions for Safety Instrumented Systems up to SIL 2 / PLd. Integrated self-monitoring function satisfies the requirement for routine system checks and eliminates the need for redundant devices.

  6. 6

    Electromagnetic sound capsule technology

    Acoustic signal includes a share of low frequency side bands for excellent sound penetration of walls and doors for highly effective alarming.

  7. 7

    IP 66/67 enclosure rating

    Suitable for use in all weather conditions due to the provided protection against driving rain, snow, ice, and dust. Withstands hose-directed spray during wash-down requirements.

  8. 8

    Stainless steel cable gland

    Included to ensure a high degree of electrical connection integrity.