Electrical data | BR 35 | ||||
---|---|---|---|---|---|
Rated voltage | 230 V AC | 115 V AC | 24 V DC | 12 V DC | |
Rated frequency | 50/60 Hz | 50/60 Hz | |||
Operating range | –15 … +10 % | –15 … +10 % | –15 … +20 % | –15 … +20 % | |
Capacity of light source | 3 W | 3 W | 4 W | 4 W |
Mechanical data | BR 35 | |
---|---|---|
Light source | AC | BA9s, 3 W |
DC | BA9s, max. 4 W | |
Number of modules | max. 4 | |
Lens colours | clear, yellow, amber, red, green, blue | |
Sound pressure level, sounder module | 75 dB (A) |
Further technical details can be found in the Download section on this page.