Back to overview

Traffic lights

SPECTRA traffic lights

Signal lights for traffic light applications

  • simple to combine for horizontal or vertical configuration
  • also for safety-relevant applications through use of two light sources (TDB)
  • stable fixing bracket for flexible alignment and mounting (optional)
  • durable, sturdy and functionally reliable due to the use of high-quality plastic
  • high signaling effect due to prismatic coloured lens
  • glare protection adjustable to suit local conditions
  • high IP protection in any installation position
  • connecting piece for traffic light combinations included

protection system

operating temperatur

EurAsian Conformity

Technical data

Electrical dataP 450 TSBP 450 TDBP 350 TSB
Rated voltage12–250 V *12–250 V *12–250 V *
Power consumption25 W2x 15 W15 W

* light source not included in delivery

Choose a lens in one of the following colours: amber, red, green.

Further technical details can be found in the Download section on this page.

Downloads

Description Type Size
Manual P 350 TSB pdf 620 KB Download
Manual P 450 TDB pdf 560 KB Download
Manual P 450 TSB pdf 560 KB Download
Description Language Type Size Download

Product Sheet

  • English
pdf 270 KB Download

Drawing P350

  • English
pdf 1.0 MB Download

Bracket P350

  • English
pdf 190 KB Download

Drawing P450

  • English
pdf 81 KB Download

Bracket P450

  • English
pdf 56 KB Download

Declaration of Conformity

  • English
  • German
pdf 46 KB Download

EAC Certificate

  • Russian
pdf 300 KB Download

Ordering details

Ordering detailsP 450 TSBP 450 TDBP 350 TSB
Lens colourRated voltage12–250 V *12–250 V *12–250 V *
amberArticle number213546540002135362400021351624000
redArticle number213546550002135362500021351625000
greenArticle number213546560002135362600021351626000

* Please order light source separately

To make the order process easy for you and to ensure a secure delivery, please see the information on the final article numbers.

Article numbers for products with further lens colours and voltages on request.

Product Benefits

  1. 1

    Robust construction

    LED technology provides high tolerance to shock and vibration. High quality plastic housing offers corrosion resistance.

  2. 2

    Highly visible

    Clear prismatic lenses and coloured LEDs offer a high degree of signal perception even in daylight and bright surroundings.

  3. 3

    Glare protection

    Visor shields against sunlight interference.

  4. 4

    Optional mounting bracket

    Creates multi-unit signal light array and provides alignment adjustability.