PMF 2020 / PMF 2015

All-round flashing lights 14 Joules

Extremely bright due to 14 joules total flash energy of the impulse group and light bundling with fesnel lens, low power consumption (energy-saving)

  • choice of three different flash combinations with fast flash rate
    (PMF 2015: two flash combinations)
  • extremely reliable and durable due to the use of state-of-the-art electronic components – no replacement of mechanical or electrical wearing parts necessary
  • large variety of mounting methods – direct or using a bracket
  • exchangeable due to broadly used drilling template
  • extremely reliable and durable: fit it and forget it!
  • especially suitable for cranes and floor conveyors
  • highest mechanical stability, shock tested as per DIN EN 60069-2-29
    (PMF 2020, GL approval is standard)
  • flash tube additionally secured by a steel clamp

protection system

operating temperatur

Germanischer Lloyd (option)

Pfannenberg 3D-Coverage

PMF 2020 - operating mode single flash

Indicate Warning Alert
clear
34.2 x 150.3 x 150.3 15.2 x 66.8 x 66.8 7.6 x 33.4 x 33.4
blue
18 x 82.8 x 82.8 8 x 36.8 x 36.8 4 x 18.4 x 18.4
amber
28.8 x 129.6 x 129.6 12.8 x 57.6 x 57.6 6.4 x 28.8 x 28.8
green
19.8 x 92.7 x 92.7 8.8 x 41.2 x 41.2 4.4 x 20.6 x 20.6
red
21.6 x 99.9 x 99.9 9.6 x 44.4 x 44.4 4.8 x 22.2 x 22.2

PMF 2015

Indicate Warning Alert
amber
45 x 144.9 x 144.9 20 x 64.4 x 64.4 10 x 32.2 x 32.2
green
34.2 x 106.2 x 106.2 15.2 x 47.2 x 47.2 7.6 x 23.6 x 23.6
red
36 x 115.2 x 115.2 16 x 51.2 x 51.2 8 x 25.6 x 25.6
clear
54 x 171.9 x 171.9 24 x 76.4 x 76.4 12 x 38.2 x 38.2
blue
30.6 x 95.4 x 95.4 13.6 x 42.4 x 42.4 6.8 x 21.2 x 21.2

Technical data

Electrical DataPMF 2020
Rated voltage230 V AC110 V AC24 V DC12 V DC
Rated frequency50/60 Hz50/60 Hz
Operating range195 - 253 V90 - 135 V18 - 30 V11 - 15 V
Nominal current
consumption
4 flashes0.08 A0.14 A0.75 A1.1 A
2 flashes0.09 A0.15 A0.8 A1.15 A
single flash0.14 A0.23 A1.0 A1.35 A
Electrical DataPMF 2015
Rated voltage230 V AC110 V AC24 V DC12 V DC
Rated frequency50/60 Hz50/60 Hz
Operating range195 - 253 V90 - 135 V18 - 30 V11 - 15 V
Nominal current
consumption
4 flashes0.07 A0.14 A0.6 A1.1 A
2 flashes0.08 A0.16 A0.65 A1.2 A

Downloads

Description Language Type Size Download

Product Sheet

  • English
pdf 200 KB Download

Operating manual 2015

  • German
  • English
  • French
pdf 90 KB Download

Operating manual 2020

  • German
  • English
  • French
pdf 88 KB Download

3D-Model Bracket (IGS)

  • English
zip 320 KB Download

3D-Model Direct (IGS)

  • English
zip 450 KB Download

3D-Model Bracket (SAT)

  • English
zip 260 KB Download

3D-Model Direct (SAT)

  • English
zip 370 KB Download

3D-Model Bracket (STEP)

  • English
zip 180 KB Download

3D-Model Direct (STEP)

  • English
zip 240 KB Download

Type Approval Certificate GL

  • English
pdf 1.7 MB Download

Declaration of Conformity

  • German
  • English
pdf 290 KB Download

EAC Certificate

  • Russian
pdf 1.3 MB Download

Ordering details

Ordering detailsPMF 2015 direct mountingPMF 2015 bracket mounting
Lens colourRated voltage230 V AC24 V DC230 V AC24 V DC
amberArticle number21007104000210078040002100710401021007804010
redArticle number21007105000210078050002100710501021007805010
Ordering detailsPMF 2020 direct mounting GLPMF 2020 bracket mounting GL
Lens colourRated voltage230 V AC24 V DC230 V AC24 V DC
amberArticle number21009104001210098040012100910401121009804011
redArticle number21009105001210098050012100910501121009805011

Article numbers for further lens colours and voltages on request.

Product Benefits

  1. 1

    Powerful 360° omnidirectional signalling

    for large distances (indoor and outdoor).

  2. 2

    Robust, solid-state design

    Xenon flash tubes are secured by a mechanical clamp and unlike rotating lights with motorised elements there is no risk of failure due to moving parts.

  3. 3

    Up to 30 Joule flash energy

    High energy impulse creates an intense light flash for effective signal coverage in large areas.

  4. 4

    Highly effective light beam

    Fresnel lens optics provide a brilliant horizontal light stream for long distance signal transmission.

  5. 5

    Exceptional performance

    withstands extreme temperatures and is safeguarded against potential voltage fluctuations.

  6. 6

    Very good perceptibility

    over great distances; low power consumption.

  7. 7

    Versatile mounting

    choose direct mount for flat surface installation or bracket mount for attaching to walls or pipes.