PD 2100-LED

LED Continuous Light

Machine lights in an elegant pyramid design, equipped with LED light source for extremely long service life (>50,000 hrs)

  • vibration/shock-resistant
  • low power consumption
  • minimised maintenance costs
  • non-compromising safety
  • outstanding illumination of the coloured lens due to scattering lens

protection system

operating temperatur

Technical data

Electrical DataPD 2100-LED
Rated voltage230 V AC115 V AC24 V AC/DC
Rated frequency50 / 60 Hz50 / 60 Hz50 / 60 Hz / DC
Operating range± 10 %± 10 %AC: 18 V – 27 V
DC: 19 V – 30 V
Nominal current consumption12 mA24 mAAC: 115 mA
DC: 65 mA

Choose a lens in one of the following colours: clear, white, yellow, amber, red, green, blue

Further technical details, performance curves and dimensions can be found in the Download Section on this page under Product Sheet.

Downloads

Description Language Type Size Download

Product Sheet

  • English
pdf 160 KB Download

Operating manual

  • German
  • English
  • French
pdf 160 KB Download

3D-Model (IGS)

  • English
zip 220 KB Download

3D-Model (SAT)

  • English
zip 160 KB Download

3D-Model (STEP)

  • English
zip 150 KB Download

Declaration of Conformity

  • German
  • English
pdf 260 KB Download

EAC Certificate

  • Russian
pdf 1.3 MB Download

Ordering details

Ordering detailsPD 2100-LED
Lens colourRated voltage230 V AC24 V AC/DC
clearArticle number2112061100021120601000
yellowArticle number2112061300021120603000
amberArticle number2112061400021120604000
redArticle number2112061500021120605000
greenArticle number2112061600021120606000
blueArticle number2112061700021120607000

Article numbers for further lens colours and voltages on request.

Product Benefits

  1. 1

    Machinery status light

    The complementary pyramid design provides modern aesthetics for the OEM machine builder.

  2. 2

    Rugged LED technology

    Shock and vibration tolerant, long service life, reliable operation, zero maintenance, and low power consumption.

  3. 3

    Opaque illumination effect

    The coloured lens offers an attractive signal glow and eliminates LED light “hot spots”.

  4. 4

    AS-i-Bus

    Supplying of the light directly by bus system. Control and function monitoring directly via AS interface (PD 2100-M-AS-i).

  5. 5

    For safety-relevant applications

    such as x-ray and laser equipment and any other machine.