Conformity to EN54-3 Description Language Type Size Download EN54-3 for DS Sounders English German pdf 2.3 MB Download EN54-3 for PA1 and PA5 English German pdf 310 KB Download EN54-3 for PA 10 and [...] Download EN54-3 for PA 10 and PA 20 DC English German pdf 280 KB Download EN54-3 for PA130 and SON English German pdf 320 KB Download EN54-3 for PA X English German pdf 280 KB Download EN54-3 for BEXS [...] EN54-3 regulation The " EN54fire detection and fire alarm systems " is a mandatory standard that specifies requirements and laboratory test for every component of fire detection and fire alarm system
Consulting on audiblefirealerting Planning of compliant audiblefire alarm systems is often wide-ranging and complicated. Planners and architects require detailed product information and continually [...] support their customers’ projects from the beginning with up to date information e.g. on the DIN EN54-3 specifications, sound level values and the real emission characteristics of the sounders. Therefore [...] provide planners and architects with maximum planning dependability and guarantee optimally designed audiblefire alarm systems which conform to standards.
Consulting on audiblefirealerting Planning of compliant audiblefire alarm systems is often wide-ranging and complicated. Planners and architects require detailed product information and continually [...] support their customers’ projects from the beginning with up to date information e.g. on the DIN EN54-3 specifications, sound level values and the real emission characteristics of the sounders. Therefore [...] provide planners and architects with maximum planning dependability and guarantee optimally designed audiblefire alarm systems which conform to standards. Pfannenberg has produced on this issue a White Paper
to EN54-3 and VdS. This makes exact and reliable planning easier and guarantees a smooth approval process of the fire alarm system. Typical Challenges when planning audiblefirealerting [...] extensive specialist knowledge. Fire alarm systems have to fulfil the specifications of the DIN 54 series, the DIN VDE 0833-2 and the DIN 14675 amongst others. The DIN 54-3 standard for example, specifies [...] support their customers’ projects from the beginning with up to date information e.g. on the DIN EN-54-3 specifications, sound level values and the real emission characteristics of the sounders. Therefore
volume PY X-S-05 English pdf 220 KB Download EN54-23 certificate PY X-S-05 English pdf 69 KB Download EN54-23 certificate PA X 1-05 English pdf 83 KB Download EN54-23 certificate (SSM) English pdf 340 KB [...] EN54-23 certified flashing lights from Pfannenberg In most European countries EN54-23 has taken effect in 2013 for visual signaling devices. Pfannenberg was the first manufacturer to offer beacons that [...] certified with EN54-23: Planning dependability in project management Guaranteed compliant fire alarm systems Minimisation of liability risk For system integrators and manufacturer of fire alarm systems:
version, which contain significant changes in respect of the EMC. Moreover, the most recent version of EN54-3:2014 must be complied with. Transitional period ended on 1 June 2019 Once any regulation [...] complied with. The installation of sounders acc. to IEC 60092-504 (2016) and IEC60533 (2015) as well as EN54-3 (2014) was already being restricted in the transitional period. Since 1 June 2019, new installation [...] technology specialist Pfannenberg is currently the only manufacturer of signaling solutions for firealerting with a MED (Marine Equipment Directive) certification according to the latest standards and
5 MB Download 3D-Model (IGS) English zip 230 KB Download 3D-Model (SAT) English zip 160 KB Download 3D-Model (STEP) English zip 150 KB Download EN54-3 Certificate German English pdf 2.3 MB Download D [...] system operating temperatur acoustic penetration warranty EN54-3 certified Verband der Sachversicherer (optionally) Electrical data DS 5 3G/3D Rated voltage 230 V AC 115 V AC 24 V AC¹ 24 V DC 12 V [...] class T3 Further technical details can be found in the Download section on this page. Description Type Size Conformity DS -3G/3D pdf 47 KB Download Conformity_UKCA_085507014_Rev01_Mar24_DS5_DS10_3G_3D.pdf
apply to alerting systems. As well as the established method of alerting with audible signaling devices, additional alerting can be provided by visual signaling devices. The primary aim of fire alarm systems [...] 54-3 (audible signaling devices) and EN54-23 (visual signaling devices) stipulate the requirements that signaling devices must fulfill if they are to be used in fire alarm systems. They set out the general [...] tion of DIN EN54-23 - Optical signaling devices; fire alarm systems and alerting, Frankfurt am Main, March 2015. Description Language Type Size Download Technical Report: VDE 0833-2 Fire protection in
Warning Alert red 14 x 12.2 x 15.8 6.2 x 5.4 x 7 3.1 x 2.7 x 3.5 yellow 19.4 x 16.2 x 21.6 8.6 x 7.2 x 9.6 4.3 x 3.6 x 4.8 green 14.4 x 12.2 x 16.2 6.4 x 5.4 x 7.2 3.2 x 2.7 x 3.6 blue 6.3 x 5.4 x 6.8 2 [...] LED-RGB-3G/3D pdf 45 KB Download Conformity_UKCA_085507034_Rev01_Mar24_Quadro LED-RGB-3G_3D.pdf pdf 32 KB Download Quick Guide Quad LED-RGB-3G/3D pdf 860 KB Download MANUAL Quadro LED-RGB-3G/3D pdf 1.3 MB Download [...] in potentially explosive areas in zone 2 (3G) according to EN 60079-10-1 and zone 22 (3D) according to EN 60079-10-2. • Selectable Colour – QUADRO LED-RGB-3G/3D permits to choose the colour you require
types of application: Indicate, Warn, Alarm (according to EN54-23 light intensity of minimum 0,4 lm/m²) Perceptibility counts. The unique benefit of 3D-Coverage is that it takes factors such as ambient noise [...] What is 3D-Coverage? A holistic approach to alarm notification planning. With Pfannenberg’s 3D-Coverage approach, the design of alarm and warning notification systems becomes easier and more reliable. [...] Size of visual coverage (A x B x C in meter) Indicate Warning Alert red 48.6 x 43.2 x 83.7 21.6 x 19.2 x 37.2 10.8 x 9.6 x 18.6 yellow 78.3 x 58.1 x 133.2 34.8 x 25.8 x 59.2 17.4 x 12.9 x 29.6 amber 60