Pfannenberg EN 54-23 certificates Description Language Type Size Download EN 54-23 for PY X-S-05 German English pdf 69 KB Download EN 54-23 for PY X-M English German pdf 340 KB Download EN 54-23 for PY [...] Download Find out more about our EN 54-23 products Visit the related EN 54-23 page in our Know-How section to find more about our range of visual devices carrying the EN 54-23 approval. READ MORE [...] EN 54-23 regulation The " EN 54 fire detection and fire alarm systems " is a mandatory standard that specifies requirements and laboratory test for every component of fire detection and fire alarm system
of Conformity to EN 54-3 Description Language Type Size Download EN 54-3 for DS Sounders English German pdf 2.3 MB Download EN 54-3 for PA1 and PA5 English German pdf 310 KB Download EN 54-3 for PA 10 and [...] Download EN 54-3 for PA 10 and PA 20 DC English German pdf 280 KB Download EN 54-3 for PA130 and SON English German pdf 320 KB Download EN 54-3 for PA X English German pdf 280 KB Download EN 54-3 for BEXS [...] (available on request) English pdf 290 KB Download Find out more about our EN 54-3 products Visit the related EN 54-3 page in our Know-How section to find more about our consulting on audible fire alarm. READ
approved in accordance with the latest edition of IEC 60092-504 (2016) and IEC60533 (2015) as well as EN 54-3 (2014). New equipment which does not comply with the MED Directive at the end of the transitional [...] V AC, 24-48 V DC PA X 20-10, PA X 20-10 // 115-230 V AC, 24-48 V DC MarED Product Database Did you know: All approved products are listed in the MarED database and are tested by an independent third party
Download EU EN 54-3 Certificate (AC) German English pdf 280 KB Download EU EN 54-3 Certificate (DC) German English pdf 280 KB Download EU EN 54-3 Certificate (SSM) English German pdf 2.2 MB Download UK EN 54-3 [...] 54-3 Certificate (AC) English pdf 200 KB Download UK EN 54-3 Certificate (DC) English pdf 200 KB Download UK EN 54-3 Certificate (SSM) English pdf 200 KB Download MED Certificate English pdf 190 KB Download [...] selection warranty UL approved Verband der Sachversicherer Approved by CNBOP-PIB EurAsian Conformity EN 54-3 certified MED option (optionally) PA 20 – LO – Size of acoustical coverage (A x B x C in meter)
Download EU EN 54-3 Certificate (AC) German English pdf 280 KB Download EU EN 54-3 Certificate (DC) German English pdf 280 KB Download EU EN 54-3 Certificate (SSM) English German pdf 2.2 MB Download UK EN 54-3 [...] selection warranty UL approved Verband der Sachversicherer Approved by CNBOP-PIB EurAsian Conformity EN 54-3 certified MED option (optionally) Size of acoustical coverage (A x B x C in meter) 80 dB (A) 85 [...] 54-3 Certificate (AC) English pdf 200 KB Download UK EN 54-3 Certificate (DC) English pdf 200 KB Download DNV Type Approval English pdf 190 KB Download MED Certificate English pdf 190 KB Download UL Certificate
zip 1.0 MB Download Support for planning English pdf 840 KB Download EU EN 54-23 certificate German English pdf 340 KB Download UK EN 54-23 certificate English pdf 210 KB Download Declaration of conformity [...] Download EAC certificate Russian pdf 300 KB Download Ordering details housing red PY X-M-05 PY X-M-05-SSM (EN 54-23) Lens colour Rated voltage 230 V AC 115 V AC 24 V AC/DC 24 V DC clear Article number 21550101000 [...] 21550105000 21550155000 21550815000 21550805005 Ordering details housing grey PY X-M-05 PY X-M-05 SSM (EN 54-23) Lens colour Rated voltage 230 V AC 115 V AC 24 V AC/DC 24 V DC clear Article number 21550101055
Download Declaration of conformity English German pdf 55 KB Download EU EN 54-23 certificate (CPR) English German pdf 1.2 MB Download UK EN 54-23 certificate (CPR) English pdf 200 KB Download UL certificate [...] and safe installation design for failure free mounting in shortest time Approvals: EAC, UL or VdS, EN 54-23 certified for any markets including fire alarm applications Selectable flash frequency and s [...] system impact-proof housing NEMA 4/4X operating temperatur inrush current limitation (DC version) EN 54-23 (CPR version) Verband der Sachversicherer UL approval (not for CPR) EurAsian Conformity warranty
performance English pdf 1.3 MB Download Declaration of conformity English German pdf 63 KB Download EN 54-23 certificate German English pdf 340 KB Download UL certificate English pdf 380 KB Download EAC [...] certificate (24V DC, SSM) Polish pdf 300 KB Download Ordering details housing red PY X-M-10 PY X-M-10-SSM (EN 54-23) Lens colour Rated voltage 230 V AC 115 V AC 24 V DC 24 V DC clear Article number 21551101000 [...] 21551105000 21551155000 21551815000 21551805005 Ordering details housing grey PY X-M-10 PY X-M-10 SSM (EN 54-23) Lens colour Rated voltage 230 V AC 115 V AC 24 V DC 24 V DC clear Article number 21551101055
German pdf 1.3 MB Download CNBOP certificate Polish pdf 1.7 MB Download EU EN 54-23 certificate German English pdf 69 KB Download UK EN 54-23 certificate English pdf 210 KB Download DNV type approval English [...] 21510104055 21510154055 21510804055 red Article number 21510105055 21510155055 21510805055 * * devices with EN 54-23 approval To make the order process easy for you and to ensure a secure delivery, please see the [...] 3-hand assembly. Wires are safely routed where the potential for pinching and errors are eliminated. 3 EN 54-23 certified and therefor applicable for fire alert. 4 Flexible mounting options Integrated hole