the ordering customer Testing and acceptance of the visual signaling device ...for fire detection technology experts Define the basis for testing/demand for certificates Testing the function of the visual [...] volume PY X-S-05 English pdf 220 KB Download EN 54-23 certificate PY X-S-05 English pdf 69 KB Download EN 54-23 certificate PA X 1-05 English pdf 83 KB Download EN 54-23 certificate (SSM) English pdf 340 KB [...] EN 54-23 certified flashing lights from Pfannenberg In most European countries EN 54-23 has taken effect in 2013 for visual signaling devices. Pfannenberg was the first manufacturer to offer beacons that
tions sector. all tests were conducted according to European Norms, EN 60068-2-6 / 60068-2-27 / 60068-2-29 Railway applications – Rolling stock equipment – Shock and vibration tests and therefore are unique [...] terminal strip. 4 All tests were performed according to European Norms; EN 60068-2-6 | 60068-2-27 | 60068-2-29 Railway applications | Rolling stock equipment | Shock and vibration tests. 5 Applications Pr [...] FLH-T 250 FLH-T 400 Heating performance (Ta = +20 °C) 250 W 400 W Degrees of protection according to EN 60529 IP 20 Operating temperature –40 … +70 °C / –40 … +158 °F Storage temperature –40 … +70 °C / –40
in enclosures. all tests were conducted according to European Norms, EN 60068-2-6 / 60068-2-27 / 60068-2-29 Railway applications – Rolling stock equipment – Shock and vibration tests and therefore are unique [...] on of heat. 3 All tests were performed according to European Norms; EN 60068-2-6 | 60068-2-27 | 60068-2-29 Railway applications | Rolling stock equipment | Shock and vibration tests. 4 Electrical connection [...] Integrated zinc-coated fixing support with 4 slot holes M6. 1 Fan design 2 High volume flow 3 All tests 4 Electrical connection 5 Applications 6 The compact design 7 Mounting
EAC and GL conformal products. ISO 9001 – ISO 14001 Certificate of Hamburg Town DNV GL UKCA UL EN 54-3 EN 54-23 MED CE NEMA EAC VdS [...] are proud of the quality of our products which are supplied to our customers only after extensive testing procedures. Strict quality management and precise rules of examination guarantee the required fu
chemistries, and the (AC) power grid. Converters can be used also for rail vehicles, wind turbines and test benches for motors, gears and transformers. The typical type of conversion takes place in the field
tones. In the case of optical signaling devices, an alarm is triggered in accordance with the test results from EN 54-23. In addition, the proposed devices can be compared with each other.
food industry and outdoor applications high protection system IP 56, maintenance-free maintains a UL tested NEMA type 3R/4 seal against the enclosure NEMA 3R/4 (DTS 3265) unit with powder coated steel cover [...] 3285 (NEMA 4/4X) Rated voltage ±10 % AC 50/60 Hz 400 / 460 V 3~ 230 V Cooling capacity according to EN 14511 A35/A35 3325 W A35/A50 2280 W Ambient temperature SC 0 … +55 °C / +32 … +131 °F LAP –40 … +55 [...] y suitable for outdoor applications or for the food and beverage industry. 3 Robust design using tested and energy efficient components. 4 Condenser with large fin spacing enables very long maintenance
powder coated steel cover NEMA 4/4X (DTS 3031 VA) unit with stainless steel cover maintains a UL tested NEMA type 3R/4 or 4/4X seal against the enclosure condenser with 3 mm fin spacing, highly effective [...] 3031 VA (NEMA 4/4X) Rated voltage ±10 % AC 50/60 Hz AC 60 Hz 230 V 115 V Cooling capacity according to EN 14511 A35/A35 306 W Ambient temperature SC +8 … +45 °C / +46 … +113 °F Degrees of protection according [...] y suitable for outdoor applications or for the food and beverage industry. 3 Robust design using tested and energy efficient components. 4 Condenser with large fin spacing enables very long maintenance
industry and outdoor applications (-40°C) high protection system IP 56, maintenance-free maintains a UL tested NEMA type 3R/4 seal against the enclosure NEMA 3R/4 (DTS 3661C) unit with powder coated steel cover [...] DTS 3681C (NEMA 4/4X) Rated voltage ±10 % AC 50/60 Hz 400 / 460 V 3~ Cooling capacity according to EN 14511 A35/A35 7200 W A35/A50 3800 W Ambient temperature SC -40… +55 °C / -40 … +131 °F Degrees of
industry and outdoor applications (-40°C) high protection system IP 56, maintenance-free maintains a UL tested NEMA type 3R/4 seal against the enclosure NEMA 3R/4 (DTS 3461C) unit with powder coated steel cover [...] DTS 3481C (NEMA 4/4X) Rated voltage ±10 % AC 50/60 Hz 400 / 460 V 3~ Cooling capacity according to EN 14511 A35/A35 5800 W A35/A50 3200 W Ambient temperature SC -40 … +55 °C / -40 … +131 °F Degrees of