PAI/PAS 6073/6103/6133

Air/air heat exchanger 35 / 50 / 65 W/K

PAI: for partially recessed mounting in the door or side
PAS: for outer mounting on the door or side

  • robust: steel cover, easily paintable
  • cut-out compatible with DTI/DTS 6201C and DTI/DTS 6301C
  • mounting-friendly seal, no elaborate reworking of the mounting cut-out
  • integrated thermostat for temperature control
  • additional thermostat for excessive temperature warning
  • maintenance-free
  • large distance between intake and exhaust vents, safe circulation within the electrical enclosure due to long passage of air, therefore hot spots are eliminated

protection system

side mounting

partially recessed mounting

temperature alarm

temperature control

tool-less mounting

cut-out like A/A | A/W units

Technical data

DataPAI/PAS 6073PAI/PAS 6103
Rated voltage ±10 %AC 50/60 HzAC 60 HzAC 50/60 HzAC 60 Hz
230 V115 V230 V115 V
Specific cooling capacity35 W/K50 W/K
Unimpeded airflow (free flow)internal850 / 900 m³/h1070 m³/h850 / 900 m³/h1070 m³/h
external850 / 900 m³/h1070 m³/h850 / 900 m³/h1070 m³/h
Ambient temperature–25 … +55 °C / –13 … +131 °F
Degrees of protection
according to EN 60529
IP 54towards the electrical enclosure if used as intended by the manufacturer
IP 34towards the surroundings if used as intended by the manufacturer
DataPAI/PAS 6133
Rated voltage ±10 %AC 50/60 HzAC 60 Hz
230 V115 V
Specific cooling capacity65 W/K
Unimpeded airflow (free flow)internal1175 / 1300 m³/h1340 m³/h
external1175 / 1300 m³/h1340 m³/h
Ambient temperature–25 … +55 °C / –13 … +131 °F
Protection system
according to EN 60529
IP 54towards the electrical enclosure if used as intended by the manufacturer
IP 34towards the surroundings if used as intended by the manufacturer

Further technical details and dimensions can be found in the download section on this page under product sheet.

Downloads

Description Type Size
Conformity PAX pdf 99 KB Download
Supplement PAX 6073 pdf 460 KB Download
Supplement PAX 6103 pdf 460 KB Download
Description Language Type Size Download

Product Sheet

  • English
pdf 230 KB Download

Data sheet 6133

  • German
  • English
  • French
pdf 210 KB Download

3D-model PAI (STEP)

  • English
zip 1.3 MB Download

3D-model PAS (STEP)

  • English
zip 1.2 MB Download

Cut-out PAI (DXF)

  • English
zip 14 KB Download

Cut-out PAS (DXF)

  • English
zip 10 KB Download

Ordering details

Ordering details230 V AC115 V AC
PAI 6073Article number1299221105512992214055
PAS 6073Article number1298221105512982214055
PAI 6103Article number1299231105512992314055
PAS 6103Article number1298231105512982314055
PAI 6133Article number1299241105512992414055
PAS 6133Article number1298241105512982414055

Options / Accessories

AccessoriesPieceArticle number
Filter adapater (RAL 7035)118060200001
Vlies filter518066100001

Product Benefits

  1. 1

    Integrated sealing (PAI)

    finished and perfectly mounted.

  2. 2

    Tool-free mounting (PAI)

    by 1 person is possible in less than 3 minutes with 55 % lower mounting costs.

  3. 3

    Large distance between intake and exhaust vents

    for safe air circulation and elimination of hot spots.

  4. 4

    Mounting auxiliary edge

    allows the heat exchanger to stand freely when unpacking and before installing, and prevents the unit from slipping out uncontrollably during installation into the mounting cut-out by 1 person.

  5. 5

    Service friendly

    due to direct access to the fans, thus 80 % shorter repair times.

  6. 6

    Optional pre-filter

    upgradable with aluminium, vlies or fluted filter, for applications with heat exchangers in different ambient conditions.

  7. 7

    Highest variability

    due to cut-out compatibility for 5 performance classes and to Pfannenberg cooling units and air/water heat exchangers.

  8. 8

    Integrated thermostat

    for temperature control; additional thermostat for excessive temperature warning and maintenancefree.

  9. 9

    Spring plate (PAI)

    enables 1 person to install the heat exchanger. This prevents it from falling out when unsupervised.