εCOOL Air/Water Heat Exchanger

Results 6/6
Type Cooling performance Dimensions (HxWxD) Rated voltage cURus EAC CE
PWI 6502 5.0 kW 1544 x 485 x 186 mm mm 115 / 230 / 400 V
PWS 6502 1556 x 485 x 186 mm
PWI 6302C 3.0 kW 938 x 410 x 142 mm 115 / 230 / 400 V
PWS 6302C 945.5 x 410 x 142 mm
PWI 6302 3.0 kW 1549 x 485 x 142 mm 115 / 230 / 400 V
PWS 6302 1556 x 485 x 142 mm
PWI 6152 1.5 kW 938 x 410 x 142 mm 115 / 230 / 400 V
PWS 6152 945.5 x 410 x 142 mm
PWI 6102 1,000 W 615 x 380 x 142 mm 115 / 230 V
PWS 6102 622.5 x 380 x 142 mm
PWI 6052 500 W 615 x 380 x 142 mm 115 / 230 V
PWS 6052 622.5 x 380 x 142 mm
available in preparation optional

Introducing the εCOOL cooling units (DTI/DTS/DTT 6xxx)