PWS 3062 0.65kW

Air/water heat exchanger 650 W
  • rugged, industrial construction with removable steel cover
  • airflow path design to prevent water intrusion
  • integrated thermostat and solenoid valve for temperature control
  • cut-out compatible with DTS 3061/3081

side mounting


NEMA Type 12

temperature control

Technical data

DataPWS 3062 (NEMA 3R/4)PWS 3062 (NEMA 4/4X)
Rated voltage ±10 %50/60 Hz AC60 Hz AC50/60 Hz AC60 Hz AC
230 V115 V230 V115 V
Cooling capacity at 450 l/hW10/A35650 W
Ambient temperature+2 … +65 °C / +36 … +149 °F
Water inlet temperature+2 … +35 °C / +36 … +95 °F
Degrees of protection
according to NEMA type
towards the electrical enclosure if used as intended by the manufacturer

Further technical details and dimensions can be found in the Download section on this page.


Description Language Type Size Download

Product Sheet

  • English
pdf 230 KB Download

Operating manual

  • English
pdf 2.8 MB Download

EAC Certificate

  • Russian
pdf 1.7 MB Download

Ordering details

Ordering detailsPWS 3062 (NEMA 3R/4)PWS 3062 (NEMA 4/4X)
Rated voltage230 V115 V230 V115 V
Article number12358020045123580100451235802004812358010048

Article numbers for other types on request.