PWS 31002 10kW

Air/water heat exchanger 10000 W
  • rugged, industrial construction with removable steel cover
  • airflow path design to prevent water intrusion
  • integrated thermostat and solenoid valve for temperature control
  • cut-out compatible with DTS 3661/3681

protection system

side mounting

large distance in /out

temperature control

NEMA 3R/4

NEMA Type 12

Technical data

DataPWS 31002 (NEMA 3R/4)PWS 31002 (NEMA 4/4X)
Rated voltage ±10 %50/60 Hz AC
460 V230 V460 V230 V
Cooling capacity at 1135 l/hW10/A3510,000 W
Ambient temperature+2 … +65 °C / +36 … +149 °F
Water inlet temperature+2 … +35 °C / +36 … +95 °F
Degrees of protection
according to NEMA type
towards the electrical enclosure if used as intended by the manufacturer

Further technical details, performance curves and dimensions can be found in the Download Section on this page under Product Sheet.

Downloads

Description Language Type Size Download

Product Sheet

  • English
pdf 190 KB Download

EAC Certificate

  • Russian
pdf 1.7 MB Download

Ordering details

Ordering detailsPWS 31002 (NEMA 3R/4)PWS 31002 (NEMA 4/4X)
Rated voltage460 V230 V460 V230 V
Article number12358730045123587200451235873004812358720048

Article numbers for other types on request.