PWS 3302 3.6kW

Air/water heat exchanger 3600 W
  • rugged, industrial construction with removable steel cover
  • airflow path design to prevent water intrusion
  • integrated thermostat and solenoid valve for temperature control
  • cut-out compatible with DTS 3265/3285

NEMA 3R/4

NEMA 4/4X

NEMA Type 12

side mounting

large distance in /out

temperature control

Technical data

DataPWS 3302 (NEMA 3R/4)PWS 3302 (NEMA 4/4X)
Rated voltage ±10 %50/60 Hz AC60 Hz AC50/60 Hz AC60 Hz AC
230 V115 V230 V115 V
Cooling capacity at 450 l/hW10/L353600 W
Ambient temperature+2 … +65 °C / +36 … +149 °F
Water inlet temperature+2 … +35 °C / +36 … +95 °F
Degrees of protection
according to NEMA type
towards the electrical enclosure if used as intended by the manufacturer

Further technical details, performance curves and dimensions can be found in the Download Section on this page under Product Sheet.

Downloads

Description Language Type Size Download

Product Sheet

  • English
pdf 190 KB Download

EAC Certificate

  • Russian
pdf 1.7 MB Download

Ordering details

Ordering detailsPWS 3302 (NEMA 3R/4)PWS 3302 (NEMA 4/4X)
Rated voltage230 V115 V230 V115 V
Article number12358420045123584100451235842004812358410048

Article numbers for other types on request.