PWS 7062 0.6kW

Air/water heat exchanger 600 W
  • robust steel cover, easily paintable
  • two performance classes, cut-out compatible with PWS 7102
  • completely installable or mountable externally and internally maintenance-free
  • mounting-friendly seal, no elaborate reworking of the mounting cut-out
  • integrated thermostat and solenoid valve for temperature control
  • integrated temperature monitoring with alarm contact

side mounting

protection system

protection system

temperature control

temperature alarm

Technical data

DataPWS 7062
Rated voltage ±10 %50/60 Hz AC60 Hz AC
230 V115 V
Cooling capacity at 200 l/hW10/A35600 W
Ambient temperature+1 … +70 °C / +34 … +158 °F
Water inlet temperature+1 … +35 °C / +34 … +95 °F
Degrees of protection
according to EN 60529
IP 55towards the electrical enclosure
if used as intended by the manufacturer

Further technical details and dimensions can be found in the Download section on this page.

Downloads

Description Type Size
Conformity PWS 7002 - 71002 pdf 360 KB Download
Manual PWx pdf 250 KB Download
Supplement PWS 7062 / 7102 NV pdf 280 KB Download
Supplement PWS 7062/ 7102 115V pdf 280 KB Download
Description Language Type Size Download

Product Sheet

  • English
pdf 250 KB Download

Data sheet 115V

  • German
  • English
  • French
pdf 190 KB Download

Data sheet 230V

  • German
  • English
  • French
pdf 190 KB Download

3D-model (STEP)

  • English
zip 1.2 MB Download

Cut-out

  • German
  • English
pdf 670 KB Download

EAC Certificate

  • Russian
pdf 1.7 MB Download

Ordering details

Ordering detailsPWS 7062
Rated voltage230 V AC115 V AC
Article number1205061005512050617055

Article numbers for other types on request.