PWS 7332 3.2kW

Air/water heat exchanger 3150 W
  • robust: steel cover, easily paintable
  • two performance classes, cut-out compatible with PWS 7152
  • completely installable or mountable externally and internally
  • maintenance-free
  • mounting-friendly seal, no elaborate reworking of the mounting cut-out
  • integrated thermostat and solenoid valve for temperature control
  • integrated temperature monitoring with alarm contact

side mounting

protection system

protection system

temperature alarm

temperature control

Technical data

DataPWS 7332
Rated voltage ±10 %50/60 Hz AC60 Hz AC
230 V115 V
Cooling capacity at 200 l/hW10/A353150 W
Ambient temperature+1 … +70 °C / +34 … +158 °F
Water inlet temperature+1 … +35 °C / +34 … +95 °F
Degrees of protection
according to EN 60529
IP 55towards the electrical enclosure
if used as intended by the manufacturer

Further technical details and dimensions can be found in the download section on this page under product sheet.

Downloads

Description Type Size
CE DECLARATION pdf 240 KB Download
Manual PWx pdf 820 KB Download
Supplement PWS 7152 / 7332 pdf 310 KB Download
Supplement PWS 7152/ 7332 115V pdf 290 KB Download
Description Language Type Size Download

Product sheet

  • English
pdf 210 KB Download

3D-model (STEP)

  • English
zip 800 KB Download

Cut-out

  • German
  • English
pdf 270 KB Download

UL recognized certificate

  • English
pdf 240 KB Download

EAC certificate

  • Russian
pdf 1.7 MB Download

Further software tools for digital product integration into your planning and documentation (such as Eplan macros) can be found at MyPfannenberg.

Ordering details

Ordering detailsPWS 7332
Rated voltage230 V AC115 V AC
Article number1205301005512053017055

Article numbers for other types on request.