DTI/DTS 9341

Cooling units 1500 W

DTI: for partially recessed mounting in the door or side
DTS: for outer mounting on the door or side

  • Integrated Cooling System©: one mounting cut-out for 5 cooling performance ratings, mounted by 1 man in 2 minutes.
  • Condenser with 3 mm fin spacing, highly effective protection against strongly contaminated ambient air
  • Large distance between intake and exhaust vents, safe circulation within the electrical enclosure due to long passage of air, therefore hot spots are eliminated.
  • Integrated fault and door contact.
  • Optionally available with integrated condensate evaporation system.
  • DTS variants: cut-out compatible with PWS 7332 L air/water heat exchanger.

partially recessed mounting (DTI)

side mounting (DTS)

protection system

large distance in /out

Technical data

DataDTI/DTS 9341
Rated voltage ±10 %AC 50/60 Hz ¹
400 V 2~230 V
Cooling performance
according to EN 14511
A35/A351500 W
A35/A501200 W
Ambient temperature+15 … +55 °C / +59 … +131 °F
Degrees of protection
according to EN 60529
IP 54towards the electrical enclosure
if used as intended by the manufacturer

1 suitable for various supply voltages (see technical specific data sheet).

Further technical details, performance curves and dimensions can be found in the download section on this page under product sheet.

Further technical details and dimensions can be found in the download section on this page under product sheet.

Downloads

Description Type Size
Conformity DTx 9xx1 pdf 55 KB Download
Conformity_UKCA_085507005_Rev01_Mar24_DTI_DTS9xx1.pdf pdf 37 KB Download
Manual DTx 9x41 pdf 1.9 MB Download
Supplem. DTS/I 92/9341 SC 230V pdf 340 KB Download
Supple. DTx 92/9341 SC 400V 2~ pdf 360 KB Download
Description Language Type Size Download

Product sheet

  • English
pdf 260 KB Download

UL recognized certificate

  • English
pdf 530 KB Download

Further software tools for digital product integration into your planning and documentation (such as Eplan macros) can be found at MyPfannenberg.

Ordering details

Ordering detailsDTI 9341
TypeRated voltage400 V AC230 V AC
Standard ControllerArticle number1326934905513269341055
Ordering detailsDTS 9341
TypeRated voltage400 V AC230 V AC
Standard ControllerArticle number1328934905513289341055

Video

Product Benefits

  1. 1

    Standard cooling unit

    with an attractive price-performance ratio for safe cooling of industrial switch cabinets.

  2. 2

    Tool-free mounting (DTI)

    by 1 person is possible in less than 3 minutes with 55 % lower mounting costs.

  3. 3

    Condenser

    with large fin spacing enables very long maintenance intervals even without additional Nano coating.

  4. 4

    Large distance between intake and exhaust vents

    for safe air circulation and elimination of hot spots.

  5. 5

    Mounting auxiliary edge

    allows the cooling unit to stand freely when unpacking and before installing, and prevents the unit from slipping out uncontrollably during installation into the mounting cut-out by 1 person.

  6. 6

    Spring plate (DTI)

    enables 1 person to install the cooling unit. This prevents it from falling out when unsupervised.

  7. 7

    Highest variability

    due to cut-out compatibility for up to 4 performance classes.

  8. 8

    Integrated sealing (DTI)

    finished and perfectly mounted.

  9. 9

    Integrated door and failure

    for automatic stand-by mode, if the door is open and opening of a relay as a centralised fault indication, in the event of no voltage supply, temperature too high or too low, temperature sensor is defect or short circuit in the air circuit for example.