Side Mounted Cooling Units

  • DTI: Partially recessed cooling units mounted on the side or in the door of the enclosure. Patented fixing allows extremely quick installation by one person in only 3 minutes.
  • DTS: Cooling units mounted on the side or in the door of the enclosure. Their use is preferred when the cabinet installations do not allow partially recessed mounting or when the partially recessed mounting would impair the distribution of the cooled air in the cabinet.
Results 18/18
Type Cooling performance Dimensions (HxWxD) Rated voltage cURus EAC CE UL cULus
DTI 6X1E 2.6 kW 1538 x 485 x 278 mm 230 V -
DTS 6X1E 1547 x 485 x 278 mm -
DTI 6X2E 4.3 kW 1538 x 485 x 372 mm 400/460 V 3~ -
DTS 6X2E 1547 x 485 x 372 mm -
DTI 6201 1,000 W 1536 x 485 x 218 mm 115 / 230 / 400 V 2~
DTS 6201 1539 x 485 x 218 mm
DTI 6201C 1,000 W 962 x 410 x 253 mm 230 V / 400 V 2~ -
DTS 6201C 968 x 410 x 253 mm -
DTI 6301 1.5 kW 1536 x 485 x 218 mm 115 / 230 / 400 V 2~
DTS 6301 1539 x 485 x 218 mm
DTI 6301C 1.5 kW 962 x 410 x 253 mm 230 V / 400 V 2~ -
DTS 6301C 968 x 410 x 253 mm -
DTI 6401 2.0 kW 1536 x 485 x 278 mm 230 / 400 V 3~
DTS 6401 1543 x 485 x 278 mm
DTI 6501 2.5 kW 1536 x 485 x 278 mm 400 V 3~
DTS 6501 1543 x 485 x 278 mm
DTI 6801 4.0 kW 1539 x 485 x 372 mm 400 V 3~
DTS 6801 1549 x 485 x 372 mm
DTS 9011H 300 W 300 x 495 x 140 mm 230 V
DTFI 9021 320 W 326/326/464 x 385 x 252 mm 115 / 230 / 400 V 2~
DTI 9021 320 W 326/326/464 x 385 x 252 mm 115 / 230 / 400 V 2~
DTI 9031 510 W 562 x 310 x 212/212/353 mm 115 / 230 / 400 V 2~
DTS 9031 565 x 310 x 212/212/353 mm
DTI 9041 870 W 599 x 380 x 231/231/363 mm 115 / 230 / 400 V 2~ -
DTS 9041 604 x 380 x 231/231/363 mm -
DTI 9241 1,000 W 1536 x 485 x 180 mm 115 / 230 / 400 V 2~ -
DTS 9241 1539 x 485 x 180 mm -
DTI 9341 1.5 kW 1536 x 485 x 180 mm 115 / 230 / 400 V 2~ -
DTS 9341 1539 x 485 x 180 mm -
DTI 9441 2.0 kW 1536 x 485 x 240 mm 230 / 400 V 3~
DTS 9441 1543 x 485 x 240 mm 230 V / 400 V 3~
DTI 9541 2.5 kW 1536 x 485 x 240 mm 230 / 400 V 3~
DTS 9541 1543 x 485 x 240 mm
available in preparation

Cooling units DTI Video

This video shows the easy installation of Pfannenberg's DTI (partially recessed) cooling units from the ICS series. The cooling units have been designed to satisfy all requirements for partially recessed installation for every size of electrical enclosure.