DTI/DTS 6401

εCOOL Cooling units 2000 W

DTI: for partially recessed mounting in the door or side
DTS: for outer mounting on the door or side

  • robust: steel cover, easily paintable
  • top EER (energy efficiency ratio)
  • energy efficient: reduced CO2 emissions = environment-friendly
  • condenser with large fin spacing for highly effective protection in strongly contaminated ambient air
  • large distance between intake and exhaust vents, safe circulation within the electrical enclosure due to long passage of air, therefore hot spots are eliminated
  • exceptional serviceability
  • new USB port (MC version) for easy retrieval of parameter settings/history (Pfannenberg εCOOL-Plant software necessary)
  • optional filter (easy to retrofit)
  • energy-saving mode by default integrated into the Multi Controller

tool-less filter mat changing

service friendly

protection system

top EER / energy saving

large distance in /out

partially recessed mounting (DTI)

side mounting (DTS)

tool-less mounting (DTI)

cut-out like A/A | A/W units

EurAsian Conformity

Technical data

DataDTI 6401DTS 6401
Rated voltage ±10 %AC 50/60 Hz
400/460 V 3~230 V400/460 V 3~230 V
Cooling capacity
according to EN 14511
L35/L352000 W
L35/L501440 W
Ambient temperature+15 … +55 °C / +59 … +131 °F
Degrees of protection
according to EN 60529
IP 54towards the electrical enclosure
if used as intended by the manufacturer
Condensate managementintegrated condensate evaporation system with safety overflow

1 115 V on request

Further technical details, performance curves and dimensions can be found in the Download Section on this page under Product Sheet.

Downloads

Description Language Type Size Download

Operating Manual, Standard Controller, 115V

  • German
  • English
  • French
  • Italian
  • Spanish
pdf 5.7 MB Download

Operating Manual, Standard Controller, 230V

  • German
  • English
  • French
  • Italian
  • Spanish
pdf 5.8 MB Download

Operating Manual, Standard Controller, 400 / 460 V 3~

  • German
  • English
  • French
  • Italian
  • Spanish
pdf 5.2 MB Download

Operating Manual, Multi Controller, 115V

  • German
  • English
  • French
  • Italian
  • Spanish
pdf 6.2 MB Download

Operating Manual, Multi Controller, 230V

  • German
  • English
  • French
  • Italian
  • Spanish
pdf 6.1 MB Download

Operating Manual, Multi Controller, 400 / 460 V 3~

  • German
  • English
  • French
  • Italian
  • Spanish
pdf 6.0 MB Download

Product Sheet

  • English
pdf 300 KB Download

2D-CAD DTI (DXF)

  • English
zip 180 KB Download

2D-CAD DTS (DXF)

  • English
zip 130 KB Download

3D-model DTI (STEP)

  • English
zip 5.5 MB Download

3D-model DTS (STEP)

  • English
zip 5.1 MB Download

Cut-out DTI (DXF)

  • English
zip 5.8 KB Download

Cut-out DTS (DXF)

  • English
zip 5.9 KB Download

Declaration of Conformity

  • German
  • English
pdf 360 KB Download

EAC Certificate

  • Russian
pdf 440 KB Download

Ordering details

Ordering detailsDTI 6401
TypeRated voltage400/460 V230 V
Standard ControllerArticle number1389641205513896411055
Multi ControllerArticle number1389642205513896421055
Ordering detailsDTS 6401
TypeRated voltage400/460 V230 V
Standard ControllerArticle number1388641205513886411055
Multi ControllerArticle number1388642205513886421055

Video

Introducing the εCOOL cooling units (DTI/DTS/DTT 6xxx)

Cooling units DTI Video

This video shows the easy installation of Pfannenberg's DTI (partially recessed) cooling units from the ICS series. The cooling units have been designed to satisfy all requirements for partially recessed installation for every size of electrical enclosure.

Product Benefits

  1. 1

    Tool-free mounting (DTI)

    by one person is possible in less than three minutes with 55 % lower mounting costs.

  2. 2

    Integrated sealing (DTI)

    finished and perfectly mounted.

  3. 3

    High energy efficiency ratio (EER)

    for up to 43 % energy savings and operating costs reduction.

  4. 4

    Large distance between intake and exhaust vents

    for safe air circulation and elimination of hot spots.

  5. 5

    Condenser

    with large fin spacing enables very long maintenance intervals even without additional Nano coating.

  6. 6

    Optional pre-filter

    upgradable with aluminium, vlies or fluted filter, for the application of the cooling units in different ambient conditions.

  7. 7

    Mounting auxiliary edge

    allows the cooling unit to stand freely when unpacking and before installing, and prevents the unit from slipping out uncontrollably during installation into the mounting cut-out by one person.

  8. 8

    Spring plate (DTI)

    enables one person to install the cooling unit. This prevents it from falling out when unsupervised.

  9. 9

    Highest variability

    due to cut-out compatibility for 5 performance classes and to Pfannenberg air/water and air/air heat exchangers.

  10. 10

    Additional temperature sensor

    In the Multi Controller (MC) model allows the deactivation of the internal fan and condensate evaporation for additional 10 % energy savings and service life extension of the fan.

  11. 11

    Service friendly

    due to direct access to the PCB and the fans, thus 80 % shorter repair times.

  12. 12

    Interface to use εCOOL-Plant software

    at the Multi Controller (MC) model with operating hours counter and error history observation for preventive maintenance processes and exact error analysis.

  13. 13

    Integrated condensate evaporation

    no puddles of water under the device for increased operation safety.