Standard lamps

Enclosure LED Lamps

Slim, maintenance free LED switch cabinet lamp.

Simple connection with connecting adapter.

On/off switch integrated.

Including mounting clips and screws, and including magnet self-adhesive mounting film.

DataPLS 008 MINI LEDPLS 013 MINI LED
Article number1730821002017313210020
Rated voltage ±10 %230 V 50/60 Hz
Current consumption0.02 A0.033 A
Light sourceLED
Light intensity324 lm612 lm
Typ of connectionmains cable (1.8 m) with plug included
Dimensions300 x 28 x 23.9 mm530 x 28 x 23.9 mm

Downloads

Description Language Type Size Download

Product sheet

  • English
pdf 73 KB Download

Declaration of Conformity

  • German
  • English
pdf 62 KB Download

EAC certificate

  • Russian
pdf 1.3 MB Download