Weather protection hoods
Weather protection hoods in 2 versions:
a) stainless steel (VA) for particularly demanding applications and suitable for stainless steel cabinets
b) RAL 7035 powder-coated for easy protection against heavy water jets and increased environmental requirements.
The mounting frame can easily be attached to the existing cut-out on the cabinet.

Description | Language | Type | Size | Download |
---|---|---|---|---|
Operating manual |
|
570 KB | Download |
Suitable for... | Version | Article number |
---|---|---|
Installation size 1 and 2 |
VA RAL 7035 |
18102000014 18102000013 |
Installation size 3 and 4 |
VA RAL 7035 |
18102000017 18102000016 |
Installation size 6 |
VA RAL 7035 |
18102000020 18102000019 |