Compact Fan Heater

  • Features like PFH compact fan heater with additional integrated thermostat.
  • No additional space for thermostat necessary.
  • Energy-saving automatic temperature control.
  • Plastic housing for safe operation.
Results 2/2
Type Dimensions (HxWxD) Heating performance Rated voltage cURus CSA EAC CE
PFH-T 200 142 x 88 x 139 mm 200 W 230 V AC
PFH-T 300 300 W
PFH-T 400 400 W
PFH-T 500 500 W
PFH-T 650 142 x 88 x 139 mm 650 W 230 V AC
PFH-T 800 800 W
PFH-T 1000 1000 W
PFH-T 1200 1200 W
available in preparation optional