without thermostat 200–500 W

Compact fan heaters 200–500 W
  • high power to size ratio ⇒ small, compact design
  • wide range of heating capacities 200–1200 W in one housing
  • fast heating due to PTC technology
  • wall or DIN rail mounting
  • low surface temperature
  • finger guard at inlet and outlet

DIN rail mounting

extreme T conditions

Technical data

DataPFH 200PFH 300PFH 400PFH 500
Heating performance (Ta = +10 °C)200 W300 W400 W500 W
Degrees of protection for
intended purpose of use
IP 20
Operating temperature–40 … +70 °C / –40 … +158 °F
Storage temperature–40 … +70 °C / –40 … +158 °F
Type of mountingsnap fastening for 35 mm profile bars according to EN 60715
or 4 x M5 screws (not included)

Further technical details and dimensions can be found in the download section on this page under product sheet.

Downloads

Description Type Size
Conformity_CE_085506614_Rev19_Mar24_FLH_PFH_250-1200.pdf pdf 42 KB Download
Conformity_UKCA_085507008_Rev01_Mar24_FLH_PFH_250-1200.pdf pdf 31 KB Download
Operating instruction PFH pdf 420 KB Download
Description Language Type Size Download

Product sheet

  • English
pdf 360 KB Download

2D-CAD (DXF)

  • English
zip 250 KB Download

3D-model (STEP)

  • English
zip 4.3 MB Download

Declaration of Conformity

  • English
pdf 55 KB Download

CSA certificate

  • English
pdf 44 KB Download

UL recognized certificate UL499/CSA C22.2 No.88-1958

  • English
pdf 290 KB Download

UL recognized certificate UL508/CSA C22.2 No.14-13

  • English
pdf 210 KB Download

EAC certificate

  • Russian
pdf 930 KB Download

Further software tools for digital product integration into your planning and documentation (such as Eplan macros) can be found at MyPfannenberg.

Ordering details

Ordering detailsPFH 200PFH 300PFH 400PFH 500
230 VArticle number17020610030170306100301704061003017050610030
115 VArticle number17020615030170306150301704061503017050615030

Article numbers for other types on request.

Product Benefits

  1. 1

    Variable mounting options

    directly on the wall with screws or snap fastener on DIN rail.

  2. 2

    Safe protection

    against condensate forming in the cabinet by means of fast heating due to PTC technology.

  3. 3

    Wide range

    of heating capacities from 200 to 1,200 W in one slim compact housing.

  4. 4

    Electrical connection

    via plug terminal connector.

  5. 5

    Finger guard

    at air inlet and outlet as well as a low surface temperature ensure secure handling.

  6. 6

    Predominantly used

    in larger control cabinets for the avoidance of low temperatures or high relative humidity.