Fan Heaters with integrated Thermostat

  • With railway certification for all sectors with increased shock and vibration requirements (wind energy, mobile).
  • Integrated thermostat for automatic control.
  • Ball bearing fan for long service life.
  • Plastic housing for safe operation.
Results 2/2
Type Dimensions (HxWxD) Heating performance Rated voltage cURus CE
FLH-T 250 100 x 150 x 164 mm 250 W 115 / 230 V AC
FLH-T 400 400 W
FLH-T 600 100 x 150 x 164 mm 600 W 115 / 230 V AC
FLH-T 800 800 W
FLH-T 1000 1000 W
available in preparation on request