Data | FLH 250 SL | FLH 275 SLM | |
---|---|---|---|
Heating performance (Ta = +20 °C) | 250 W | 275 W | |
Sytem of protection for intended purpose of use | IP 20 | ||
Operating temperature range | -40 … +70 °C / -40 … +158 °F | ||
Storage temperature range | -40 … +70 °C / -40 … +158 °F | ||
Type of mounting | M6 screw fastening |
Further technical details and dimensions can be found in the Download section on this page.