tions sector. all tests were conducted according to European Norms, EN 60068-2-6 / 60068-2-27 / 60068-2-29 Railway applications – Rolling stock equipment – Shock and vibration tests and therefore are unique [...] terminal strip. 4 All tests were performed according to European Norms; EN 60068-2-6 | 60068-2-27 | 60068-2-29 Railway applications | Rolling stock equipment | Shock and vibration tests. 5 Applications Pr [...] FLH-T 250 FLH-T 400 Heating performance (Ta = +20 °C) 250 W 400 W Degrees of protection according to EN 60529 IP 20 Operating temperature –40 … +70 °C / –40 … +158 °F Storage temperature –40 … +70 °C / –40
in enclosures. all tests were conducted according to European Norms, EN 60068-2-6 / 60068-2-27 / 60068-2-29 Railway applications – Rolling stock equipment – Shock and vibration tests and therefore are unique [...] on of heat. 3 All tests were performed according to European Norms; EN 60068-2-6 | 60068-2-27 | 60068-2-29 Railway applications | Rolling stock equipment | Shock and vibration tests. 4 Electrical connection [...] screw fastening Further technical details and dimensions can be found in the download section on this page under product sheet. Description Type Size Conformity FLH_250-1000 pdf 42 KB Download Conformity_
chemistries, and the (AC) power grid. Converters can be used also for rail vehicles, wind turbines and test benches for motors, gears and transformers. The typical type of conversion takes place in the field
Visit our new beta version product pagesTest now PC 2500 CCE 1.1-6.5 kW EB 2.0 6.5-22 kW EB 2.0 L 21-44 kW EB XT 36-150 kW Options Closing the loop for all industrial liquid cooling solutions. PC 2500 [...] technical assistance – see service . Especially for chillers, the professional commissioning by trained service technicians from Pfannenberg is crucial for a long term and fail-safe cooling. It’s about
food industry and outdoor applications high protection system IP 56, maintenance-free maintains a UL tested NEMA type 3R/4 seal against the enclosure NEMA 3R/4 (DTS 3265) unit with powder coated steel cover [...] 3285 (NEMA 4/4X) Rated voltage ±10 % AC 50/60 Hz 400 / 460 V 3~ 230 V Cooling capacity according to EN 14511 A35/A35 3325 W A35/A50 2280 W Ambient temperature SC 0 … +55 °C / +32 … +131 °F LAP –40 … +55 [...] safety overflow Further technical details and dimensions can be found in the download section on this page under product sheet. Description Language Type Size Download Product sheet English pdf 430 KB Download
powder coated steel cover NEMA 4/4X (DTS 3031 VA) unit with stainless steel cover maintains a UL tested NEMA type 3R/4 or 4/4X seal against the enclosure condenser with 3 mm fin spacing, highly effective [...] 3031 VA (NEMA 4/4X) Rated voltage ±10 % AC 50/60 Hz AC 60 Hz 230 V 115 V Cooling capacity according to EN 14511 A35/A35 306 W Ambient temperature SC +8 … +45 °C / +46 … +113 °F Degrees of protection according [...] safety overflow Further technical details and dimensions can be found in the download section on this page under product sheet. Description Language Type Size Download Product sheet English pdf 440 KB Download
industry and outdoor applications (-40°C) high protection system IP 56, maintenance-free maintains a UL tested NEMA type 3R/4 seal against the enclosure NEMA 3R/4 (DTS 3661C) unit with powder coated steel cover [...] DTS 3681C (NEMA 4/4X) Rated voltage ±10 % AC 50/60 Hz 400 / 460 V 3~ Cooling capacity according to EN 14511 A35/A35 7200 W A35/A50 3800 W Ambient temperature SC -40… +55 °C / -40 … +131 °F Degrees of [...] safety overflow Further technical details and dimensions can be found in the download section on this page under product sheet. Description Language Type Size Download Product sheet English pdf 410 KB Download
industry and outdoor applications (-40°C) high protection system IP 56, maintenance-free maintains a UL tested NEMA type 3R/4 seal against the enclosure NEMA 3R/4 (DTS 3461C) unit with powder coated steel cover [...] DTS 3481C (NEMA 4/4X) Rated voltage ±10 % AC 50/60 Hz 400 / 460 V 3~ Cooling capacity according to EN 14511 A35/A35 5800 W A35/A50 3200 W Ambient temperature SC -40 … +55 °C / -40 … +131 °F Degrees of [...] safety overflow Further technical details and dimensions can be found in the download section on this page under product sheet. Description Language Type Size Download Product sheet English pdf 480 KB Download
Cooling performance according to EN 14511 A35/A35 1000 / 1080 W A35/A50 600 / 640 W Ambient temperature +15 … +55 °C / +59 … +131 °F Degrees of protection according to EN 60529 IP 54 towards the electrical [...] can be found in the download section on this page under product sheet. Further technical details and dimensions can be found in the download section on this page under product sheet. Description Type Size [...] DTT 6201 400V 2~ MC pdf 48 MB Download OP. inst. DTT 6201 400V 2~ SC pdf 55 MB Download Supplement Test mode + MM (MC) pdf 250 KB Download Short operat. instruction pdf 1.0 MB Download Supplement operating
Cooling performance according to EN 14511 A35/A35 1500 / 1620 W A35/A50 1000 / 1160 W Ambient temperature +15 … +55 °C / +59 … +131 °F Degrees of protection according to EN 60529 IP 54 towards the electrical [...] can be found in the download section on this page under product sheet. Further technical details and dimensions can be found in the download section on this page under product sheet. Description Type Size [...] DTT 6301 400V 2~ MC pdf 49 MB Download OP. inst. DTT 6301 400V 2~ SC pdf 49 MB Download Supplement Test mode + MM (MC) pdf 250 KB Download Short operat. instruction pdf 1.0 MB Download Description Language