Guide PYX-M(A)/ -L (A) pdf 560 KB Download MANUAL PYX-L(A)-15pdf 2.6 MB Download MANUAL PYX-L-15-CPR pdf 1.6 MB Download Description Language Type Size DownloadProduct sheet English pdf 140 KB Download [...] Hz 150 mA 540 mA 700 mA Description Type Size Conformity_CE_085506678_Rev04_Mar24_PYX-L(A)-15.pdfpdf 40 KB DownloadConformity_UKCA_085507031_Rev01_Mar24_PYX-L(A)-15.pdfpdf 28 KB Download Quick Guide [...] 22.4 x 14.7 x 23.5 green 81.9 x 53.6 x 85.5 36.4 x 23.8 x 38 18.2 x 11.9 x 19 amber 80.1 x 52.2 x 84.2 35.6 x 23.2 x 37.4 17.8 x 11.6 x 18.7 blue 52.2 x 34.7 x 55.4 23.2 x15.4 x 24.6 11.6 x 7.7 x 12.3 clear
English zip 13 MB DownloadDeclaration of ConformityCE English German pdf 48 KB DownloadDeclaration of Conformity UKCA English pdf 31 KB Download EAC Certificate Russian pdf 300 KB Download UL certificate [...] EurAsian Conformity Technical data can be found below under Downloads ( Manual and Product Sheet) Description Type Size Conformity_CE_085506667_Rev11_Mar24_BR50.pdfpdf 36 KB DownloadConformity_UKCA_08 [...] ev01_Mar24_BR50.pdfpdf 27 KB Download Quick Guide BR 50-M12, -SR pdf 210 KB Download Quick Guide BR 50-AS-i Module pdf 240 KB Download Quick Guide BR 50-BC (Base) pdf 160 KB Download Quick Guide BR 50-M
50.4 x 31.5 x 63 22.4 x 14 x 28 11.2 x 7 x 14 yellow 69.3 x 38.7 x 87.3 30.8 x 17.2 x 38.8 15.4 x 8.6 x 19.4 green 61.2 x 33.8 x 76.5 27.2 x15x 34 13.6 x 7.5 x 17 amber 57.6 x 32 x 72 25.6 x 14.2 x 32 [...] ar24_PYX-M.pdfpdf 29 KB Download Quick Guide PYX-M(A)/ -L (A) pdf 560 KB Download MANUAL PYX-M(A)-05/ -10 pdf 2.6 MB Download Description Language Type Size DownloadProduct sheet English pdf 560 KB [...] 32 12.8 x 7.1 x 16 blue 45 x 24.8 x 55.8 20 x 11 x 24.8 10 x 5.5 x 12.4 clear 81 x 45 x 101.7 36 x 20 x 45.2 18 x 10 x 22.6 To display other values click the CLEAR SELECTION field. Now select the desired
4_Mar24_PYX-L(A)-15.pdfpdf 40 KB DownloadConformity_UKCA_085507031_Rev01_Mar24_PYX-L(A)-15.pdfpdf 28 KB Download Quick Guide PYX-M(A)/ -L (A) pdf 560 KB Download MANUAL PYX-L(A)-15pdf 2.6 MB Download [...] 65.7 x 41.4 x 81.9 29.2 x 18.4 x 36.4 14.6 x 9.2 x 18.2 yellow 100.8 x 66.2 x 105.8 44.8 x 29.4 x 47 22.4 x 14.7 x 23.5 green 81.9 x 53.6 x 85.5 36.4 x 23.8 x 38 18.2 x 11.9 x 19 amber 80.1 x 52.2 x 84.2 [...] 2 35.6 x 23.2 x 37.4 17.8 x 11.6 x 18.7 blue 52.2 x 34.7 x 55.4 23.2 x15.4 x 24.6 11.6 x 7.7 x 12.3 clear 108.9 x 71.6 x 116.6 48.4 x 31.8 x 51.8 24.2 x15.9 x 25.9 To display other values click the CLEAR
26.1 x 9.9 x 12.6 11.6 x 4.4 x 5.6 5.8 x 2.2 x 2.8 yellow 32.4 x 14 x 14.4 14.4 x 6.2 x 6.4 7.2 x 3.1 x 3.2 green 27 x 9.9 x 9.9 12 x 4.4 x 4.4 6 x 2.2 x 2.2 amber 25.2 x 9.5 x 9 11.2 x 4.2 x 4 5.6 x 2.1 [...] 120 mA @ 24 V DC Description Type Size Conformity_CE_085506679_Rev03_Mar24_PYL-x.pdfpdf 35 KB DownloadConformity_UKCA_085507032_Rev01_Mar24_PYL-x.pdfpdf 26 KB Download QUICK GUIDE PYL-S-TL pdf 1.0 [...] 1 x 2 blue 10.8 x 4.5 x 9 4.8 x 2 x 4 2.4 x 1 x 2 clear 35.1 x 14.9 x 14.2 15.6 x 6.6 x 6.4 7.8 x 3.3 x 3.2 To display other values click the CLEAR SELECTION field. Now select the desired lens colors or
red 16.2 x 13.1 x 12.6 7.2 x 5.8 x 5.6 3.6 x 2.9 x 2.8 yellow 22.5 x 17.6 x 18 10 x 7.8 x 8 5 x 3.9 x 4 green 16.2 x 12.6 x 12.6 7.2 x 5.6 x 5.6 3.6 x 2.8 x 2.8 blue 9 x 6.8 x 9 4 x 3 x 4 2 x1.5x 2 white [...] 26.1 x 9.9 x 12.6 11.6 x 4.4 x 5.6 5.8 x 2.2 x 2.8 yellow 32.4 x 14 x 14.4 14.4 x 6.2 x 6.4 7.2 x 3.1 x 3.2 green 27 x 9.9 x 9.9 12 x 4.4 x 4.4 6 x 2.2 x 2.2 amber 25.2 x 9.5 x 9 11.2 x 4.2 x 4 5.6 x 2.1 [...] 36 mA @ 230 V AC 25 mA @ 120 V DC 167 mA @ 24 V AC 120 mA @ 24 V DC Description Type Size Conformity_CE_085506679_Rev03_Mar24_PYL-x.pdfpdf 35 KB DownloadConformity_UKCA_085507032_Rev01_Mar24_PYL-x.pdf
34.2 x 18 x 38.7 15.2 x 8 x 17.2 7.6 x 4 x 8.6 yellow 48.6 x 24.8 x 52.2 21.6 x 11 x 23.2 10.8 x 5.5 x 11.6 amber 40.5 x 20.7 x 43.2 18 x 9.2 x 19.2 9 x 4.6 x 9.6 clear 56.7 x 28.8 x 61.2 25.2 x 12.8 x [...] DownloadConformity_UKCA_085507030_Rev01_Mar24_PYX-M.pdfpdf 29 KB Download Quick Guide PYX-M(A)/ -L (A) pdf 560 KB Download MANUAL PYX-M(A)-05/ -10 pdf 2.6 MB Download Description Language Type Size [...] Hz 60 mA 110 mA AC: 600 mA DC: 280 mA @ 24 V Further technical details can be found in the download section on this page. Description Type Size Conformity_CE_085506677_Rev06_Mar24_PYX-M.pdfpdf 40 KB Download
red 40.5 x 26.6 x 31.5 18 x 11.8 x 14 9 x 5.9 x 7 yellow 36 x 41 x 42.3 16 x 18.2 x 18.8 8 x 9.1 x 9.4 green 39.6 x 26.1 x 32.4 17.6 x 11.6 x 14.4 8.8 x 5.8 x 7.2 amber 36 x 24.8 x 29.7 16 x 11 x 13.2 8 [...] pdf pdf 26 KB Download Supplement sheet PYL-M-M pdf 63 KB Download QUICK GUIDE PYL-M (A) pdf 1.3 MB Download MANUAL PYL-M(A) pdf 2.4 MB Download Description Language Type Size DownloadProduct sheet English [...] 18 mA @ 230 V AC 18 mA @ 120 V DC 80 mA @ 24 V AC 63 mA @ 24 V DC Description Type Size Conformity_CE_085506679_Rev03_Mar24_PYL-x.pdfpdf 35 KB DownloadConformity_UKCA_085507032_Rev01_Mar24_PYL-x.pdf
19.8 x 9.9 x 18 8.8 x 4.4 x 8 4.4 x 2.2 x 4 yellow 27 x 13.5 x 23.4 12 x 6 x 10.4 6 x 3 x 5.2 green 19.8 x 9.9 x 18 8.8 x 4.4 x 8 4.4 x 2.2 x 4 blue 9 x 6.8 x 9 4 x 3 x 4 2 x1.5x 2 white 22.5 x 10.8 [...] red 40.5 x 26.6 x 31.5 18 x 11.8 x 14 9 x 5.9 x 7 yellow 36 x 41 x 42.3 16 x 18.2 x 18.8 8 x 9.1 x 9.4 green 39.6 x 26.1 x 32.4 17.6 x 11.6 x 14.4 8.8 x 5.8 x 7.2 amber 36 x 24.8 x 29.7 16 x 11 x 13.2 8 [...] AC 25 mA @ 120 V DC 167 mA @ 24 V AC 120 mA @ 24 V DC Description Type Size Conformity_CE_085506679_Rev03_Mar24_PYL-x.pdfpdf 35 KB DownloadConformity_UKCA_085507032_Rev01_Mar24_PYL-x.pdfpdf 26 KB Download
19.8 x 9.9 x 18 8.8 x 4.4 x 8 4.4 x 2.2 x 4 yellow 27 x 13.5 x 23.4 12 x 6 x 10.4 6 x 3 x 5.2 green 19.8 x 9.9 x 18 8.8 x 4.4 x 8 4.4 x 2.2 x 4 blue 9 x 6.8 x 9 4 x 3 x 4 2 x1.5x 2 white 22.5 x 10.8 [...] Size Conformity_CE_085506679_Rev03_Mar24_PYL-x.pdfpdf 35 KB DownloadConformity_UKCA_085507032_Rev01_Mar24_PYL-x.pdfpdf 26 KB Download QUICK GUIDE PYL-M (A) pdf 1.3 MB Download MANUAL PYL-M(A) pdf [...] red 40.5 x 26.6 x 31.5 18 x 11.8 x 14 9 x 5.9 x 7 yellow 36 x 41 x 42.3 16 x 18.2 x 18.8 8 x 9.1 x 9.4 green 39.6 x 26.1 x 32.4 17.6 x 11.6 x 14.4 8.8 x 5.8 x 7.2 amber 36 x 24.8 x 29.7 16 x 11 x 13.2 8