MB DownloadDatasheet 115V English German French pdf 350 KB DownloadDatasheet 230V English German French pdf 280 KB DownloadDatasheet400V English German French pdf 260 KB Download CE Declaration of [...] in the download section on this page under productsheet. Description Language Type Size DownloadProductsheet English pdf 320 KB Download Operating manual English pdf 5.0 MB Download German pdf 4.9 MB [...] distance in /out UL approved EurAsian Conformity DataDTS3241 (12) / DTS3261 (3R/4) / DTS3281 (4/4X) Rated voltage ±10 % AC 50/60 Hz 400 / 460 V 3~ 230 V Cooling capacity according to EN 14511 A35/A35
concrete terms, this means for your everyday work: It takes more than a good product, but also the interaction between people and product. Listen to our customers and create added value for customers. Involve [...] engaging them in creative ways where they experience that they are buying into not just a great product but also a progressive human ecology that excites and compounds value through the quality of human [...] design open to updates that reflect the progress of the leadership team and evolution of the company. Download the 7 Leadership Principles here