Manual PTF / PTFApdf 67 MB Download Short operat. instr. PTF/PTFApdf 420 KB Download 30186-970_PTF60700 + PTF61000_230V_115V_PDG.STEP STEP 7.0 MB Download Filter 290x95 IP54/Type12 pdf 42 KB Download D [...] in the download section on this page under productsheet. Description Type Size Conformity PTF/PTFA 6xxxx pdf 740 KB Download Conformity_UKCA_085507000_Rev02_Oct22_PTF_PTFA.pdfpdf 430 KB Download Manual [...] Type Size DownloadProductsheet English pdf 540 KB Download 3D-model (STEP) English zip 10 MB Download UL listed certificate English pdf 190 KB Download UL recognized certificate English pdf 170 KB Download
concrete terms, this means for your everyday work: It takes more than a good product, but also the interaction between people and product. Listen to our customers and create added value for customers. Involve [...] ed decision-making that is in line with our mission and vision. It is therefore the task of a Pfannenberg manager to constantly go on a journey of discovery how these core tasks can be transferred to the [...] engaging them in creative ways where they experience that they are buying into not just a great product but also a progressive human ecology that excites and compounds value through the quality of human