concrete terms, this means for your everyday work: It takes more than a good product, but also the interaction between people and product. Listen to our customers and create added value for customers. Involve [...] engaging them in creative ways where they experience that they are buying into not just a great product but also a progressive human ecology that excites and compounds value through the quality of human [...] design open to updates that reflect the progress of the leadership team and evolution of the company. Download the 7 Leadership Principles here
English pdf 300 KB Download Description of standard configurations English pdf 130 KB Download Drawing CCE 6101 / 6201 / 6301 English pdf 1.5 MB Download Hydraulic diagram CCE 6101 / 6201 / 6301 English pdf 67 [...] according to EN ISO 3741 <62 dB(A) Further technical details and dimensions can be found in the download section on this page under productsheet. Description Language Type Size DownloadProductsheet English [...] CCE 6101 / CCE 6201 / CCE 6301 Chillers 1.1–2.4 kW Make a Product Inquiry PSS Sizing Software stand-alone chiller fluid cooling with water or water/glycol mixtures steel housing with thick powder coating
found in the download section on this page under productsheet. Description Language Type Size DownloadProductsheet English pdf 270 KB Download Description of standard configurations English pdf 130 KB Download [...] Download Drawing CCE 6401 / 6501 / 6601 English pdf 430 KB Download Hydraulic diagram CCE 6401 / 6501 / 6601 English pdf 67 KB Download EAC Certificate English pdf 960 KB Download Further documentation [...] CCE 6401 / CCE 6501 / CCE 6601 Chillers 3.5–6.5 kW Make a Product Inquiry PSS Sizing Software stand-alone chiller fluid cooling with water or water/glycol mixtures steel housing with thick powder coating