010-150_PRH.pdfpdf 25 KB Download Manual PRHpdf 250 KB Download Description Language Type Size DownloadProductsheet English pdf 160 KB Download 3D-model (STEP) English zip 1.4 MB Download Declaration [...] dimensions can be found in the download section on this page under productsheet. Description Type Size Conformity_CE_085506659_Rev21_Mar24_FLH010-150_PRH.pdfpdf 30 KB Download Conformity_UKCA_085507002_ [...] isolated spots in sensitive areas. DIN rail mounting multi voltage extreme T conditions Data PRH 010-MPRH 020-MPRH 030-M Heating performance (Ta = +20 °C) 10 W 20 W 30 W Degrees of protection for intended purpose
concrete terms, this means for your everyday work: It takes more than a good product, but also the interaction between people and product. Listen to our customers and create added value for customers. Involve [...] engaging them in creative ways where they experience that they are buying into not just a great product but also a progressive human ecology that excites and compounds value through the quality of human [...] design open to updates that reflect the progress of the leadership team and evolution of the company. Download the 7 Leadership Principles here