coverage (A x B x C in meter) Indicate Warning Alert red 34.2 x 18 x 38.7 15.2 x 8 x 17.2 7.6 x 4 x 8.6 yellow 48.6 x 24.8 x 52.2 21.6 x 11 x 23.2 10.8 x 5.5 x 11.6 amber 40.5 x 20.7 x 43.2 18 x 9.2 x 19.2 9 [...] KB Download Conformity_UKCA_085507030_Rev01_Mar24_PYX-M.pdfpdf 29 KB Download Quick Guide PYX-M(A)/ -L (A) pdf 560 KB Download MANUAL PYX-M(A)-05/ -10 pdf 2.6 MB Download Description Language Type Size [...] MB Download CNBOP certificate (24V DC, SSM) Polish pdf 300 KB Download EAC certificate Russian pdf 300 KB Download Ordering details housing red PYX-M-05PYX-M-05-SSM (EN 54-23) Lens colour Rated voltage
7.7 x 6.5 x 8.5 amber 34.2 x 26.1 x 36 15.2 x 11.6 x 16 7.6 x 5.8 x 8 blue 25.2 x 21.5 x 28 11.2 x 9.6 x 12.4 5.6 x 4.8 x 6.2 clear 45.9 x 39.2 x 50.9 20.4 x 17.4 x 22.6 10.2 x 8.7 x 11.3 To display other [...] DownloadPYX-S-05 115 AC RD 7035 pdf 29 KB Download Quick Guide PYX-S-05pdf 400 KB Download MANUAL PYX-S-05pdf 1.7 MB Download Description Language Type Size DownloadProduct sheet English pdf 800 [...] coverage (A x B x C in meter) Indicate Warning Alert red 25.2 x 22.1 x 27.5 11.2 x 9.8 x 12.2 5.6 x 4.9 x 6.1 yellow 36 x 27.5 x 48.2 16 x 12.2 x 21.4 8 x 6.1 x 10.7 green 34.4 x 29.4 x 38.1 15.3 x 13.1 x 17 7
(optionally) PA X-1-05 – Size of visual coverage (A x B x C in meter) Indicate Warning Alert red 14 x 22.1 x 25.2 6.2 x 9.8 x 11.2 3.1 x 4.9 x 5.6 yellow 29.3 x 27.5 x 36 13 x 12.2 x 16 6.5 x 6.1 x 8 amber 22 [...] in the Download section on this page. Description Type Size PA X 1-05 230 AC RD 7035 pdf 41 KB Download PA X 1-05 230 AC RD 7035 pdf 29 KB Download Quick Guide PA(X) 1/ PA(X) 5 pdf 1.2 MB Download MANUAL [...] 22.5 x 26.1 x 34.2 10 x 11.6 x 15.2 5 x 5.8 x 7.6 clear 18.5 x 31.5 x 49.5 8.2 x 14 x 22 4.1 x 7 x 11 To display other values click the CLEAR SELECTION field. Now select the desired lens colors or alarm
13.6 x 7.5 x 17 amber 57.6 x 32 x 72 25.6 x 14.2 x 32 12.8 x 7.1 x 16 blue 45 x 24.8 x 55.8 20 x 11 x 24.8 10 x 5.5 x 12.4 clear 81 x 45 x 101.7 36 x 20 x 45.2 18 x 10 x 22.6 To display other values click [...] coverage (A x B x C in meter) Indicate Warning Alert red 50.4 x 31.5 x 63 22.4 x 14 x 28 11.2 x 7 x 14 yellow 69.3 x 38.7 x 87.3 30.8 x 17.2 x 38.8 15.4 x 8.6 x 19.4 green 61.2 x 33.8 x 76.5 27.2 x 15 x 34 13 [...] Guide PYX-M(A)/ -L (A) pdf 560 KB Download MANUAL PYX-M(A)-05/ -10 pdf 2.6 MB Download Description Language Type Size DownloadProduct sheet English pdf 560 KB Download 3D model (IGS) English zip 1.0
Type Size DownloadSupport for PlanningPYX-S & PA X 1-05 clear English pdf 1.3 MB DownloadSupport for planningPYX-M-05 (SSM) English pdf 840 KB DownloadSupport for planningPYX-M-10 (SSM) English [...] English pdf 840 KB Download Coverage volume PYX-S-05 English pdf 220 KB Download EN 54-23 certificate PYX-S-05 English pdf 69 KB Download EN 54-23 certificate PA X 1-05 English pdf 83 KB Download EN 54-23 [...] certificate (SSM) English pdf 340 KB Download VdS approval PYX-S-05 English pdf 690 KB Download VdS approval PA X 1-05 English pdf 730 KB Download VdS approval (SSM) English pdf 660 KB Download White Paper
36.4 x 23.8 x 38 18.2 x 11.9 x 19 amber 80.1 x 52.2 x 84.2 35.6 x 23.2 x 37.4 17.8 x 11.6 x 18.7 blue 52.2 x 34.7 x 55.4 23.2 x 15.4 x 24.6 11.6 x 7.7 x 12.3 clear 108.9 x 71.6 x 116.6 48.4 x 31.8 x 51.8 [...] 4_Mar24_PYX-L(A)-15.pdfpdf 40 KB Download Conformity_UKCA_085507031_Rev01_Mar24_PYX-L(A)-15.pdfpdf 28 KB Download Quick Guide PYX-M(A)/ -L (A) pdf 560 KB Download MANUAL PYX-L(A)-15 pdf 2.6 MB Download [...] coverage (A x B x C in meter) Indicate Warning Alert red 65.7 x 41.4 x 81.9 29.2 x 18.4 x 36.4 14.6 x 9.2 x 18.2 yellow 100.8 x 66.2 x 105.8 44.8 x 29.4 x 47 22.4 x 14.7 x 23.5 green 81.9 x 53.6 x 85.5 36
million visitors. The solution: PYX-S-05PYX-S-05 is a compact 5 J flashing light with an EN 54-23 certified coverage of 11.1 m (6.6 m + 4.5 m) x 8.4 m (4.2 m + 4.2 m) x 6.3 m (front side). Such a big coverage [...] 6–8 necessary using competing products. Moreover our customer appreciated the possibility to choose a grey body due to the reduced aesthetical impact. Flashing light PYX-S-05 EN 54-23 certification Given [...] throughout Europe since 1st January 2014. Description Language Type Size Download Case Study EXPO 2015 English pdf 1.2 MB Download
undetachable seals and quick locking elements facilitate mounting. EN 54-23 certified productsPYX-S-05PYX-M-05 PA X-1-05 Summary When the EU standard EN 54-23 was introduced on 1st January 2014, the re [...] especially in production plants in traditional industry. In the future, there will be devices that are approved for and can cover ceiling heights of up to 13.5 m with a surface area of approx. 27 mx 25 m. Consequently [...] is specified by the designation W-x-y whereby: x is the maximum mounting height of the signaling device on the wall given in metres (m) with a minimum value of 2.4 m; and y is the breadth of a square room
such as the models in Pfannenberg's PYRA ® series (PYRA ® X-S, PYRA ® X-M and PYRA ® X-L), as a rule cover a wider area than comparable products with different technologies and installation locations ( [...] height was just under 10 meters. The PYX-M 10 SSM KL is the only signaling device suitable and licensed for this application. Offering coverage of an area measuring 405 m² on the ground, just a few of these [...] project planning standard DIN VDE 0833-2 in October 2017 removes the grey area which has existed hitherto and projects will be planned in accordance with the current requirements of the new product standard