MB Download Data sheet 115V / 230V English German French pdf 250 KB Download Data sheet 400V English German French pdf 250 KB Download 3D-model DTS3141 (STEP) English zip 13 MB Download 3D-model DTS 3161 [...] steel UL approved EurAsian Conformity Data DTS3141 (12) / DTS3161 (3R/4) / DTS3181 (4/4X) Rated voltage ±10 % AC 50/60 Hz AC 60 Hz 400/460 V 3~ 230 V 115 V Cooling capacity according to EN 14511 A35/A35 [...] MyPfannenberg . Ordering details DTS3141 Type Rated voltage 400V AC Standard Controller Article number 13385436255 Ordering details DTS3161 Type Rated voltage 400V AC 230 V AC 115 V AC Standard Controller Article
concrete terms, this means for your everyday work: It takes more than a good product, but also the interaction between people and product. Listen to our customers and create added value for customers. Involve [...] engaging them in creative ways where they experience that they are buying into not just a great product but also a progressive human ecology that excites and compounds value through the quality of human [...] design open to updates that reflect the progress of the leadership team and evolution of the company. Download the 7 Leadership Principles here