MB Download Data sheet 115V / 230V / 400V / 460V English German French pdf 490 KB Download 2D-CAD_DTS_31x5 English dxf 1.0 MB Download Cut-out_DTS_31x5 English pdf 200 KB Download CE Declaration of Conformity [...] NEMA 4/4X (DTS3185) NEMA 3R/4 large distance in /out stainless steel (DTS3185) UL approved Data DTS3165 (NEMA 3R/4) / DTS3185 (NEMA 4/4X) Rated voltage ±10 % AC 50/60 Hz 400 / 460 V 3~ 230V Cooling capacity [...] Eplan macros) can be found at MyPfannenberg . Ordering details DTS3165DTS3185 Type Rated voltage 400/460 V AC 230V AC 400/460 V AC 230V AC Standard Controller Article number 13383636355 13383639355
concrete terms, this means for your everyday work: It takes more than a good product, but also the interaction between people and product. Listen to our customers and create added value for customers. Involve [...] engaging them in creative ways where they experience that they are buying into not just a great product but also a progressive human ecology that excites and compounds value through the quality of human [...] design open to updates that reflect the progress of the leadership team and evolution of the company. Download the 7 Leadership Principles here