_Mar24_DS5_DS10.pdfpdf 45 KB Download Conformity_UKCA_085507017_Rev01_Mar24_DS5_DS10.pdfpdf 31 KB Download Manual DS5/DS10 pdf 4.6 MB Download Description Language Type Size DownloadProduct Sheet English [...] data DC DS 5 Rated voltage 12 V DC 24 V DC 48 V DC Functional range 10–15 V 19–29 V 41–53V Rated current consumption 0.28 A 0.28 A 0.28 A Further technical details can be found in the Download section [...] German English pdf2.3 MB Download Type Approval Certificate DNV English pdf 130 KB Download UL Certificate English pdf 240 KB Download VdS Approval German English pdf 630 KB Download EAC Certificate
_Mar24_DS5_DS10.pdfpdf 45 KB Download Conformity_UKCA_085507017_Rev01_Mar24_DS5_DS10.pdfpdf 31 KB Download Manual DS5/DS10 pdf 4.6 MB Download Description Language Type Size DownloadProduct Sheet English [...] data DC DS 10 Rated voltage 12 V DC 24 V DC 48 V DC Functional range 10–15 V 19–29 V 41–53V Rated current consumption 0.3 A 0.42 A 0.42 A Further technical details can be found in the Download section [...] Download Declaration of performance English German pdf 93 KB Download Declaration Of Conformity German English pdf 64 KB Download EN 54-3 Certificate German English pdf2.3 MB Download EAC Certificate
be found in the download section on this page under product sheet. Description Type Size Conformity PWD53xx - 54xx pdf 71 KB Download Op.inst. PWT 6402 230V/400V2~ pdf 3.2 MB Download Short operat. i [...] instruction pdf 1.0 MB Download Description Language Type Size DownloadProduct sheet English pdf 980 KB Download 3D-model (STEP) English zip 1.1 MB Download Cut-out English pdf 28 KB Download UL recognized [...] recognized certificate English pdf 220 KB Download Ordering details PWT 6402 Rated voltage 230V AC 400 V AC Article number 12813401055 12813409055 1 Process reliability High airflow rate and cooling capacity
establish the reference, clearly communicate goals and resulting task packages. Principle #2: Personal Growth Principle #2: Personal Growth Taking responsibility for personal growth and development of needed [...] concrete terms, this means for your everyday work: It takes more than a good product, but also the interaction between people and product. Listen to our customers and create added value for customers. Involve [...] engaging them in creative ways where they experience that they are buying into not just a great product but also a progressive human ecology that excites and compounds value through the quality of human
ar24_DS5_DS10_SIL.pdfpdf54 KB Download Conformity_UKCA_085507016_Rev01_Mar24_DS5_DS10_SIL.pdfpdf 35 KB Download Manual DS5/DS10 SIL pdf2.6 MB Download Manual DS5/10 HV SIL pdf2.5 MB Download Description [...] 30 mA @ 230V 20 mA Diagnostic channel – switching power 230V / 80 mA Electrical data DS 10-SIL Rated voltage 95–253 V AC 24 V DC Rated frequency 50/60 Hz Functional range 95–253 V 19–29 V Rated current [...] English pdf 360 KB Download Declaration of Conformity German English pdf 73 KB Download EAC certificate Russian pdf 300 KB Download Ordering details DS 5-SIL Version Rated voltage 95–253 V AC 24 V DC Standard
5_Rev06_Mar24_DS5_DN.pdfpdf 35 KB Download Conformity_UKCA_085507019_Rev01_Mar24_DS5_DN.pdfpdf 27 KB Download Manual DS5/DS10 pdf 4.6 MB Download Supplement DS 5-DN pdf 160 KB Download Description Language [...] data DC DS 5-DN Rated voltage 12 V DC 24 V DC 48 V DC Functional range 10–15 V 19–29 V 41–53V Rated current consumption 0.28 A 0.28 A 0.28 A Further technical details can be found in the Download section [...] Conformity warranty Electrical data AC DS 5-DN Rated voltage 230V AC 115 V AC 24 V AC Rated frequency 50/60 Hz 50/60 Hz 50/60 Hz Functional range 195–253 V 95–127 V 19–29 V Rated current consumption 0.03 A