the download section on this page under product sheet. Description Type Size CE DECLARATION pdf 240 KB Download Manual PWx pdf 820 KB Download Supplement PWS7502pdf 240 KB Download Supplement PWS 7502 [...] 7502 115Vpdf 250 KB Download Description Language Type Size DownloadProduct sheet English pdf 170 KB Download 3D-model (STEP) English zip 3.6 MB Download Cut-out German English pdf 1.1 MB Download UL recognized [...] system protection system temperature alarm temperature control Data PWS7502 Rated voltage ±10 % 50/60 Hz AC 60 Hz AC 230 V115V Cooling capacity at 400 l/h W10/A35 5200 W Ambient temperature +1 … +70
concrete terms, this means for your everyday work: It takes more than a good product, but also the interaction between people and product. Listen to our customers and create added value for customers. Involve [...] engaging them in creative ways where they experience that they are buying into not just a great product but also a progressive human ecology that excites and compounds value through the quality of human [...] design open to updates that reflect the progress of the leadership team and evolution of the company. Download the 7 Leadership Principles here