DTS 3061 (STEP) English zip 10 MB Download 3D-model DTS 3061 460V (STEP) English zip 10 MB Download 3D-model DTS 3081 (STEP) English zip 12 MB Download 3D-model DTS 3081 460V (STEP) English zip 12 MB Download [...] 4.9 MB Download Data sheet 115V English German French pdf 360 KB Download Data sheet 230V English German French pdf 350 KB Download Data sheet 460V English German French pdf 400 KB Download 3D-model DTS [...] digital product integration into your planning and documentation (such as Eplan macros) can be found at MyPfannenberg . Ordering details DTS 3061 DTS 3081 Type Rated voltage 230V AC 115V AC 230V AC 115
4.9 MB Download Data sheet 115V / 230V English German French pdf 250 KB Download Data sheet 400V English German French pdf 250 KB Download 3D-model DTS 3141 (STEP) English zip 13 MB Download 3D-model DTS [...] DTS 3161 (STEP) English zip 13 MB Download 3D-model DTS 3181 (STEP) English zip 13 MB Download CE Declaration of Conformity German English pdf 190 KB Download UL listed certificate English pdf 190 KB Download [...] found in the download section on this page under product sheet. Description Language Type Size DownloadProduct sheet English pdf 320 KB Download Operating manual English pdf 5.0 MB Download German pdf 4
4.9 MB Download Data sheet 115V / 230V English German French pdf 290 KB Download Data sheet 400V English German French pdf 330 KB Download 3D-model (STEP) English zip 4.8 MB Download CE Declaration of [...] found in the download section on this page under product sheet. Description Language Type Size DownloadProduct sheet English pdf 430 KB Download Operating manual English pdf 5.0 MB Download German pdf 4 [...] voltage 400/460 V AC 230V AC Standard Controller Article number 13383836355 13383839355 LAP¹ Article number 13383836375 13383839375 Ordering details DTS 3285 Type Rated voltage 400 / 460 V230V Standard Controller
DTFI/DTI9021 pdf 1.7 MB Download Supplem. DTI/DTFI 9021230V pdf 380 KB Download Suppl. DTI/DTFI 9021115V 60Hz pdf 430 KB Download Description Language Type Size DownloadProduct sheet English pdf 550 [...] 550 KB Download 3D-model (STEP) English zip 1.9 MB Download Cut-out English pdf 54 KB Download UL recognized certificate English pdf 530 KB Download EAC certificate English pdf 1.6 MB Download Further software [...] tools for digital product integration into your planning and documentation (such as Eplan macros) can be found at MyPfannenberg . Ordering details DTI9021 Type Rated voltage 230V AC 115V AC Standard Controller
55 KB Download Conformity_UKCA_085507005_Rev01_Mar24_DTI_DTS9xx1.pdf pdf 37 KB Download Manual DTFI/DTI9021 pdf 1.7 MB Download Supplem. DTI/DTFI 9021230V pdf 380 KB Download Suppl. DTI/DTFI 9021 115V [...] 430 KB Download Supplement DTFI 9021 400V 2~SC pdf 440 KB Download Description Language Type Size DownloadProduct sheet English pdf 550 KB Download 3D-model (STEP) English zip 6.2 MB Download Cut-out [...] protection system cut-out compatible Data DTFI 9021 Rated voltage ±10 % AC 50/60 Hz AC 60 Hz 400 V 2~¹ 230V115V Cooling performance according to EN 14511 A35/A35 230 / 290 W 320 / 340 W 320 W A35/A50 220 /
6x000_AC_230V_115V_PDG.STEPSTEP 7.0 MB Download 30167-970_PF 6x000_AC_400V_PDG.STEPSTEP 7.7 MB Download Filter 284x284 IP54/Type12 pdf 30 KB Download Fluted filter 279x264 IP55 pdf 32 KB Download Recom [...] exchange pdf 43 KB Download Description Language Type Size DownloadProduct sheet English pdf 640 KB Download Drawing (IGES) English zip 2.4 MB Download 3D-model (STEP) English zip 1.6 MB Download CSA certificate [...] directives UL recognized for Canada and US Data PF 67.000 Rated voltage ±10 % AC 50/60 Hz 400 / 460 V 3~ 230V115V Unimpeded airflow IP 54 845 / 875 m³/h IP 55 925 / 950 m³/h Filter mat quality class according
6x000_AC_230V_115V_PDG.STEPSTEP 7.0 MB Download 30167-970_PF 6x000_AC_400V_PDG.STEPSTEP 7.7 MB Download Filter 284x284 IP54/Type12 pdf 30 KB Download Fluted filter 279x264 IP55 pdf 32 KB Download Recom [...] exchange pdf 43 KB Download Description Language Type Size DownloadProduct sheet English pdf 640 KB Download Drawing (IGES) English zip 2.4 MB Download 3D-model (STEP) English zip 1.6 MB Download CSA certificate [...] and US UL listed for Canada and US Data PF 66.000 Rated voltage ±10 % AC 50/60 Hz 400 / 460 V 3~ 230V115V Unimpeded airflow IP 54 640 / 653 m³/h IP 55 770 / 785 m³/h Filter mat quality class according
6x000_AC_230V_115V_PDG.STEPSTEP 7.0 MB Download Filter 284x284 IP54/Type12 pdf 30 KB Download Fluted filter 279x264 IP55 pdf 32 KB Download Recom. of filter mat exchange pdf 43 KB Download Description [...] Type Size DownloadProduct sheet English pdf 650 KB Download Drawing (IGES) English zip 2.4 MB Download 3D-model (STEP) English zip 1.6 MB Download CSA certificate English pdf 150 KB Download UL listed [...] and US EurAsian Conformity cut-out compatible to DTFI 9021 UL listed for Canada and US Data PF 65.000 Rated voltage ±10 % AC 50/60 Hz 230V115V Unimpeded airflow IP 54 480 / 480 m³/h IP 55 505 / 505