a good product, but also the interaction between people and product. Listen to our customers and create added value for customers. Involve customers interactively where necessary. Principle #5: Coaching [...] engaging them in creative ways where they experience that they are buying into not just a great product but also a progressive human ecology that excites and compounds value through the quality of human [...] Coaching Leadership Principle #5: Coaching Leadership To develop the media of in-context conversations, coaching, inter-peer coaching and mentoring as prime tools of engaging, leading and managing while maintaining
(optionally) PAX-1-05 – Size of visual coverage (A x B x C in meter) Indicate Warning Alert red 14 x 22.1 x 25.2 6.2 x 9.8 x 11.2 3.1 x 4.9 x5.6 yellow 29.3 x 27.5x 36 13 x 12.2 x 16 6.5x 6.1 x 8 amber [...] amber 22.5x 26.1 x 34.2 10 x 11.6 x 15.2 5x5.8 x 7.6 clear 18.5x 31.5x 49.5 8.2 x 14 x 22 4.1 x 7 x 11 To display other values click the CLEAR SELECTION field. Now select the desired lens colors or alarm [...] in the Download section on this page. Description Type Size PAX 1-05 230 AC RD 7035 pdf 41 KB DownloadPAX 1-05 230 AC RD 7035 pdf 29 KB Download Quick Guide PA(X) 1/ PA(X) 5pdf 1.2 MB Download MANUAL
PA(X)10/ PA(X)20 pdf 1.3 MB DownloadMANUALPA(X) 10../ PA(X) 20.. pdf 3.8 MB Download Description Language Type Size DownloadProduct Sheet English pdf 4.3 MB Download 3D-Model (IGS) English zip 430 KB Download [...] certified MED option (optionally) PA 20 – LO – Size of acoustical coverage (A x B x C in meter) 80 dB (A) 85 dB (A) 90 dB (A) 68 x 77.6 x 68 38.2 x 43.7 x 38.2 21.5x 24.5x 21.5 Coverage area with DIN tone [...] the Download section. Description Type Size Conformity_CE_085506672_Rev09_Mar24_PA10_PA20.pdfpdf 37 KB Download Conformity_UKCA_085507025_Rev01_Mar24_PA10_PA20.pdfpdf 28 KB Download Quick Guide PA(X)10/
found in the Download section on this page. Description Type Size PA5 230 AC pdf 38 KB DownloadPA5 230 AC pdf 27 KB Download Quick Guide PA(X) 1/ PA(X) 5pdf 1.2 MB DownloadMANUALPA(X) 5pdf 3.2 MB Download [...] connector (optionally) Size of acoustical coverage (A x B x C in meter) 80 dB (A) 85 dB (A) 90 dB (A) 14.1 x 18.1 x 14.1 7.9 x 10.2 x 7.9 4.4 x5.7 x 4.4 Coverage area with DIN tone and required sound levels [...] Certificate Polish pdf 2.7 MB Download EU EN 54-3 Certificate German English pdf 310 KB Download UK EN 54-3 Certificate English pdf 200 KB Download MED Certificate English pdf 190 KB Download DNV Type Approval
39.2 x 35.6 x 69.3 17.4 x 15.8 x 30.8 8.7 x 7.9 x 15.4 yellow 62.6 x 56.7 x 110.3 27.8 x 25.2 x 49 13.9 x 12.6 x 24.5 green 48.6 x 44.6 x 86 21.6 x 19.8 x 38.2 10.8 x 9.9 x 19.1 amber 48.6 x 44.6 x 86 21 [...] 9 x 29.6 amber 60.8 x 53.6 x 104 27 x 23.8 x 46.2 13.5x 11.9 x 23.1 blue 39.6 x 34.7 x 67.1 17.6 x 15.4 x 29.8 8.8 x 7.7 x 14.9 clear 84.6 x 74.7 x 144.5 37.6 x 33.2 x 64.2 18.8 x 16.6 x 32.1 To display [...] Quick Guide PA(X)10/ PA(X)20 pdf 1.3 MB DownloadMANUALPA(X) 10../ PA(X) 20.. pdf 3.8 MB Download Description Language Type Size DownloadProduct Sheet English pdf 4.3 MB Download Operating manual German English
27.5x 23 x 41 12.2 x 10.2 x 18.2 6.1 x5.1 x 9.1 yellow 42.8 x 35.1 x 63.5 19 x 15.6 x 28.2 9.5x 7.8 x 14.1 amber 33.3 x 27.5x 49.5 14.8 x 12.2 x 22 7.4 x 6.1 x 11 blue 22.1 x 18.5x 32.9 9.8 x 8.2 [...] 22.8 amber 47.7 x 45.5x 81.9 21.2 x 20.2 x 36.4 10.6 x 10.1 x 18.2 blue 30.2 x 26.6 x 48.2 13.4 x 11.8 x 21.4 6.7 x5.9 x 10.7 clear 69.3 x 61.7 x 111.2 30.8 x 27.4 x 49.4 15.4 x 13.7 x 24.7 To display [...] the Download section on this page. Description Type Size PAX5-05 24 DC YE 7035 pdf 41 KB DownloadPAX5-05 24 DC YE 7035 pdf 29 KB Download Quick Guide PA(X) 1/ PA(X) 5pdf 1.2 MB DownloadMANUAL PA(X)
(A x B x C in meter) Indicate Warning Alert red 10.4 x 9 x 12.2 4.6 x 4 x5.4 2.3 x 2 x 2.7 yellow 19.8 x 17.1 x 23.9 8.8 x 7.6 x 10.6 4.4 x 3.8 x5.3 green 13.5x 11.7 x 15.8 6 x5.2 x 7 3 x 2.6 x 3.5 [...] 5 amber 16.2 x 14 x 19.4 7.2 x 6.2 x 8.6 3.6 x 3.1 x 4.3 blue 10.4 x 9 x 12.6 4.6 x 4 x5.6 2.3 x 2 x 2.8 white 25.7 x 22.1 x 30.6 11.4 x 9.8 x 13.6 5.7 x 4.9 x 6.8 To display other values click the CLEAR [...] ED Light_PA L 1-R.pdfpdf 36 KB Download Conformity_UKCA_085507058_Rev00_Oct23_Sounder-LED Light_PA L 1-R.pdfpdf 27 KB Download QUICK GUIDE PA (L)1-R pdf 830 KB DownloadMANUALPA (L)1-R pdf 3.3 MB Download
Download QUICK GUIDE PA (L)1-R pdf 830 KB DownloadMANUALPA (L)1-R pdf 3.3 MB Download Description Language Type Size DownloadProduct sheet English pdf 2.9 MB Download 3D-models English zip 14 MB Download [...] approval (pending) NEMA 4/4X EurAsian Conformity Size of acoustical coverage (A x B x C in meter) 75 dB (A) 80 dB (A) 85 dB (A) 22.3 x 13.3 x 17.2 12.6 x 7.5x 9.6 7.1 x 4.2 x5.4 Coverage area with DIN [...] in the Download section on this page. Description Type Size Conformity_CE_085506694_Rev00_Oct23_Sounder_PA 1-R.pdfpdf 34 KB Download Conformity_UKCA_085507057_Rev00_Oct23_Sounder_PA 1-R.pdfpdf 26 KB Download
found in the Download section on this page. Description Type Size PA 1 10-57DC pdf 38 KB DownloadPA 1 10-57DC pdf 27 KB Download Quick Guide PA(X) 1/ PA(X) 5pdf 1.2 MB DownloadMANUALPA(X) 1 pdf 3.2 MB Download [...] Conformity warranty (optionally) Size of acoustical coverage (A x B x C in meter) 80 dB (A) 85 dB (A) 90 dB (A) 16 x 13.8 x 16 9 x 7.8 x 9 5.1 x 4.4 x5.1 Coverage area with DIN tone and required sound levels [...] English pdf 310 KB Download UK EN 54-3 Certificate English pdf 200 KB Download CNBOP Certificate Polish pdf 2.7 MB Download DNV Type Approval English pdf 190 KB Download UL Certificate English pdf 200 KB