concrete terms, this means for your everyday work: It takes more than a good product, but also the interaction between people and product. Listen to our customers and create added value for customers. Involve [...] engaging them in creative ways where they experience that they are buying into not just a great product but also a progressive human ecology that excites and compounds value through the quality of human [...] design open to updates that reflect the progress of the leadership team and evolution of the company. Download the 7 Leadership Principles here
Manual PTF/PTFA 6 4th pdf 1.7 MB DownloadManualPTF/PTFA 6 4th pdf 1.7 MB DownloadManualPTF / PTFA pdf 67 MB Download Short operat. instr. PTF/PTFA pdf 420 KB Download 30186-970_PTF 60700 + PTF 61000_23 [...] in the download section on this page under product sheet. Description Type Size Conformity PTF/PTFA 6xxxx pdf 740 KB Download Conformity_UKCA_085507000_Rev02_Oct22_PTF_PTFA.pdfpdf 430 KB Download Manual [...] STEP 7.0 MB Download Filter 290x95 IP54/Type12 pdf 42 KB Download Description Language Type Size DownloadProduct sheet English pdf 540 KB Download 3D-model (STEP) English zip 10 MB Download UL listed
Conformity PTF/PTFA 6xxxx pdf 740 KB DownloadPTF 1200 115V 54 7035 pdf 430 KB DownloadManualPTF / PTFA pdf 67 MB Download Short operat. instr. PTF/PTFA pdf 420 KB Download Filter 246x146 IP54/Type12 pdf 42 [...] 42 KB Download Description Language Type Size DownloadProduct sheet English pdf 410 KB DownloadProduct benefits English pdf 340 KB Download 3D-model (STEP) English zip 2.9 MB Download Cut-out English zip [...] PTF 1200 Filterfans for roof mounting Make a Product Inquiry PSS Sizing Software air flow rate up to 1000 m3/h protection class IP 54 / NEMA Type 12 compact size: this allows the combination of two units
Manual PTF / PTFA pdf 67 MB Download Short operat. instr. PTF/PTFA pdf 420 KB Download 30186-970_PTF 60700 + PTF 61000_230V_115V_PDG.STEP STEP 7.0 MB Download Filter 290x95 IP54/Type12 pdf 42 KB Download D [...] in the download section on this page under product sheet. Description Type Size Conformity PTF/PTFA 6xxxx pdf 740 KB Download Conformity_UKCA_085507000_Rev02_Oct22_PTF_PTFA.pdfpdf 430 KB Download Manual [...] Type Size DownloadProduct sheet English pdf 540 KB Download 3D-model (STEP) English zip 10 MB Download UL listed certificate English pdf 190 KB Download UL recognized certificate English pdf 170 KB Download
Manual PTF / PTFA pdf 67 MB Download Short operat. instr. PTF/PTFA pdf 420 KB Download 30184-970_PTF 60500_PDG.STEP STEP 18 MB Download Filter 290x70 IP54/Type12 pdf 42 KB Download Description Language Type [...] in the download section on this page under product sheet. Description Type Size Conformity PTF/PTFA 6xxxx pdf 740 KB Download Conformity_UKCA_085507000_Rev02_Oct22_PTF_PTFA.pdfpdf 430 KB Download Manual [...] Type Size DownloadProduct sheet English pdf 540 KB Download 3D-model (STEP) English zip 2.4 MB Download EAC certificate English pdf 250 KB Download UL listed certificate English pdf 190 KB Download UL recognized
in the download section on this page under product sheet. Description Type Size Conformity PTF/PTFA 6xxxx pdf 740 KB Download Conformity_UKCA_085507000_Rev02_Oct22_PTF_PTFA.pdfpdf 430 KB Download Manual [...] Manual PTF / PTFA pdf 67 MB Download Short operat. instr. PTF/PTFA pdf 420 KB Download 30184-971_PTFA 60000_PDG.STEP STEP 18 MB Download Filter 290x70 IP54/Type12 pdf 42 KB Download Description Language Type [...] Type Size DownloadProduct sheet English pdf 540 KB Download 3D-model (STEP) English zip 2.7 MB Download EAC certificate English pdf 250 KB Download UL listed certificate English pdf 190 KB Download UL recognized