Manual PTF / PTFA pdf 67 MB Download Short operat. instr. PTF/PTFA pdf 420 KB Download 30186-970_PTF60700 + PTF61000_230V_115V_PDG.STEPSTEP 7.0 MB Download Filter 290x95 IP54/Type12 pdf 42 KB Download D [...] Description Language Type Size DownloadProduct sheet English pdf 540 KB Download 3D-model (STEP) English zip 10 MB Download UL listed certificate English pdf 190 KB Download UL recognized certificate English [...] PTF61.000 Filterfans for roof mounting Make a Product Inquiry PSS Sizing Software airflow rate up to 1000 m³/h cut-out compatible to PTF 60.500 and PTF60.700 degrees of protection IP 33 and IP 54 optimum
concrete terms, this means for your everyday work: It takes more than a good product, but also the interaction between people and product. Listen to our customers and create added value for customers. Involve [...] engaging them in creative ways where they experience that they are buying into not just a great product but also a progressive human ecology that excites and compounds value through the quality of human [...] management skill-sets that empower it to deliver the company’s strategic objectives and to creatively be a step ahead in identifying market-turns and new opportunities. It is the leader’s task to coach and workshop