SCHURRER & Pfannenberg together at supraregional automation fair

Pfannenberg invites you to Smart Automation in Linz, Hall DC, Stand 103A

Hamburg, May 02, 2017. Electrical engineering specialist Pfannenberg is cooperating with its Austrian distribution partner M. SCHURRER & Co. Ges.mb.H.h. at this year's Smart Automation from 16 to 18 May in Linz. At the joint stand in Hall DC (Design Center), 103A, products for cabinet climate control are shown, in addition to audible, visual and combined signaling devices. One of the highlights is the speed-controlled cooling unit of the X series DTS 6X1E, which is characterized by cost efficiency and communication capability.

The whole spectrum of signaling technology

Pfannenberg produces flashing lights, sounders, combined signaling devices, LED lights, signal towers, traffic lights as well as function-monitored, safety-oriented and ex-tested signaling devices.

Installation kit for signaling devices from the PYRA® / PATROL series

Also new is the practical installation kit for the signaling devices of the series PYRA® and PATROL. This includes screws and gaskets, which are necessary for a simple, partially recessed installation of the devices in a control cabinet wall or door. Thus, the signaling devices can be installed quickly and space saving.

Cooling units with pioneer roller

The communicable cooling units of the εCool X series were the first switch cabinet air conditioning units, which can be integrated directly into the automation systems of the users. If desired, they can also provide relevant device parameters via the cloud for remote maintenance purposes. Users benefit from application-specific maintenance, cost-efficient service and increased machine availability thanks to preventive maintenance.