Description Langue Type Dimensions Téléchargement

PR DNV-GL-certified signaling devices

docx 3,6 MB Téléchargement

Image 1: DNV-GL devices with high IP class. ©Pfannenberg

Caption: Pfannenberg's wide range of DNV-GL-certified signaling devices are suitable for many different applications requiring devices in a high IP class.

jpg 340 KB Téléchargement

Image 2: DNV-GL devices with up to IK 08 level. ©Pfannenberg

Caption: Thanks to their torsion-proof plastic housing with impact resistance up to IK08 level, the DNV-GL signaling devices are particularly robust.

jpg 290 KB Téléchargement

Image 3: Pfannenberg Sizing Software - PSS. ©Pfannenberg

Caption: Pfannenberg Sizing Software (PSS) helps planers and users to select the correct signaling devices so that they are protected from over-specification or risky under-specification.

jpg 2,1 MB Téléchargement