to prepare for extremes With the low ambient (LA) and high temperature (HT) packages available as standard, Pfannenberg creates grading within the series for challenging applications with particularly [...] NEMA Type 4X, characterised by extremely high corrosion resistance. For purposes of protection against corrosion damage, Pfannenberg has equipped all outdoor cooling units in the DTS 3000 series with pow [...] high protection classes, and functional design details and characteristics, such as the DTS 3000 series from Pfannenberg. Pfannenberg outdoor cooling units defy all environments. Outdoor cooling covers