EB 32/44/65/80/95 OL

Chiller 3.2–9.5 kW
  • robust industry standard
  • fluid cooling with oils (viscosity range 22–68 cSt)
  • steel housing with thick powder coating
  • extremely versatile: units for operation with external pump (on site)
  • fast available solution: units with standard pumps included
  • separate cooling circuit and hydraulic circuit
  • equipped with a programmable control module that allows small hystereses of the temperature of the cooling medium
  • integration of project-specific additional components is possible on request

protection system

oil

high viscosity oil

small hysteresis

RAL 7035

different RAL available

enhanced pump

service friendly

Caractéristiques techniques

DataEB 32 OLEB 44 OLEB 65 OLEB 80 OLEB 95 OL
Rated voltage±1 %50 Hz AC50/60 Hz AC
±10 %400 V 3~400 / 460 V 3~
Cooling capacity ¹O26/A323.2 kW4.4 kW6.5 kW8 kW9.5 kW
Flow rate ²10 l/min16 l/min25 l/min25 l/min45 l/min
Ambient temperature+15 … +45 °C
Connections (medium)IG1/2" BSP3/4" BSP
Noise level @ 50 Hz
according to EN ISO 3741
<66 dB(A)<70 dB(A)<72 dB(A)

¹ performance data based on 50 Hz operation

² required flow rate - standard unit without pump

Further information about our Chiller options can be found under this link.

Further technical details and dimensions can be found in the download section on this page under product sheet.

Téléchargements

Description Langue Type Dimensions Téléchargement

Product Sheet

  • anglais
pdf 330 KB Téléchargement

Drawing

  • anglais
pdf 580 KB Téléchargement

Hydraulic diagram (EB without pump)

  • anglais
pdf 52 KB Téléchargement

Hydraulic diagram (EB with pump)

  • anglais
pdf 53 KB Téléchargement

EAC Certificate

  • russe
pdf 960 KB Téléchargement

Further documentation like datasheets, operating manual and CE declaration are available for download by entering the specific article number in our MANUALS web area. You can select an article number in the "Ordering details" section here below and then follow the link to the Manual Crawler.

Détails de commande

Ordering detailsEB 32 OLEB 44 OLEB 65 OLEB 80 OLEB 95 OL
Article numberwithout pump4303032500143030445001430306550014303080500143030955001
Article numberwith pump4303032500243030445002430306550024303080500243030955002

Avantages du produit

  1. 1

    Oil specific components

    Custom heat exchanger specifically sized for oil cooling.

  2. 2

    Highly customisable

    Many optional features including hot gas bypass, flow switch and aluminium filter.

  3. 3

    Cooling medium

    Oils | high viscosity mixtures from 22 to 68 cSt @ +40 °C.

  4. 4

    With or without pump

    extremely versatile: units for operation with external pump (on site) - fast available solution: units with standard pumps included

  5. 5

    Applications

    For indoor applications.

  6. 6

    Design

    Separate cooling circuit and hydraulic circuit. Air outlet from the top of the unit.

  7. 7

    Environment friendly

    Due to high efficiency refrigerant R410A (R407C for smaller units).

  8. 8

    Ambient conditions

    Suitable for environment temperatures up to +45 °C.